IC manufacturers Renesas

IC manufacturers (108)

Renesas XCVU040-2FFVA1156E

Overview

TopologyOther Topology

Features

Remarks:Only BOM Is Available.

More information

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IR(mA)
IR 2(mA)
ISAT(A)
RDC(mΩ)
fres(MHz)
Type
H(mm)
W(mm)
IR(A)
Mount
RDC max.(mΩ)
Material
Version
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
Qty.
LR(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 250 nH, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance250 nH
–
–
–
DC Resistance0.165 mΩ
Self Resonant Frequency37 MHz
–
Height9 mm
Width13 mm
Rated Current47.5 A
MountSMT 
–
MaterialMnZn 
–
Performance Rated Current76.6 A
Saturation Current @ 10%75.6 A
Saturation Current @ 30%88.5 A
Packaging Unit300 
Rated Inductance245 nH
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1000 nH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 nH
–
–
–
DC Resistance4.6 mΩ
Self Resonant Frequency85 MHz
–
Height3.8 mm
Width6.9 mm
–
MountSMT 
DC Resistance4.6 mΩ
MaterialSuperflux 
VersionSMT 
Performance Rated Current16.8 A
Saturation Current @ 10%8 A
Saturation Current @ 30%19 A
Packaging Unit1000 
Rated Inductance780 nH
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1150 nH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1150 nH
–
–
–
DC Resistance8.6 mΩ
Self Resonant Frequency84 MHz
–
Height3 mm
Width6.9 mm
–
MountSMT 
DC Resistance9.46 mΩ
MaterialSuperflux 
VersionSMT 
Performance Rated Current11.8 A
Saturation Current @ 10%7.5 A
Saturation Current @ 30%13 A
Packaging Unit1500 
Rated Inductance1000 nH
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 1200 nH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1200 nH
–
–
Saturation Current3 A
–
Self Resonant Frequency180 MHz
–
Height2.8 mm
Width2.8 mm
Rated Current2.6 A
MountSMT 
DC Resistance42 mΩ
–
VersionSMT 
–
–
–
Packaging Unit550 
–
–Check availability
SPECWE-SPC SMT Power Inductor, 2200 nH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 nH
–
–
Saturation Current4.6 A
–
Self Resonant Frequency85 MHz
–
Height3.8 mm
Width4.8 mm
Rated Current3 A
MountSMT 
DC Resistance30 mΩ
–
VersionSMT 
–
–
–
Packaging Unit500 
–
–Check availability
SPECWE-SPC SMT Power Inductor, 3300 nH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3300 nH
–
–
Saturation Current3.6 A
–
Self Resonant Frequency64 MHz
–
Height3.8 mm
Width4.8 mm
Rated Current2.6 A
MountSMT 
DC Resistance36 mΩ
–
VersionSMT 
–
–
–
Packaging Unit500 
–
–Check availability
SPECWE-PMI Power Multilayer Inductor, 10000 nH, 600 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10000 nH
Rated Current600 mA
Rated Current 2850 mA
Saturation Current0.125 A
DC Resistance300 mΩ
Self Resonant Frequency20 MHz
TypeHigh Saturation Current 
Height0.8 mm
Width2 mm
–
MountSMT 
DC Resistance390 mΩ
–
VersionSMT 
–
–
–
Packaging Unit3000 
–
–Check availability
SPECWE-LHMI SMT Power Inductor, 22000 nH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22000 nH
–
–
–
–
Self Resonant Frequency14 MHz
–
Height1.8 mm
Width4.06 mm
–
MountSMT 
DC Resistance500 mΩ
–
–
Performance Rated Current1.3 A
Saturation Current @ 10%1.45 A
Saturation Current @ 30%2.35 A
Packaging Unit3000 
–
–Check availability