IC manufacturers Renesas

IC manufacturers (108)

Renesas RRQ61051 | Demoboard QCIOT-RRQ61051EVZ

Wi-Fi 6 and Bluetooth Low Energy Pmod and Click Board

Overview

TopologyOther Topology
Input voltage3.3 V
IC revision1.01

Description

The QCIOT-RRQ61051EVZ is a Wi-Fi® 6 and Bluetooth® Low Energy (LE) combo module board featuring a Pmod™ connector and the possibility to add extended headers, converting this board to a MikroElektronika Click interface-compatible solution. This evaluation board is built on an RRQ61051 module that contains the RA6W1 MCU featuring an Arm® Cortex®-M33 processor. It also includes a dual-band 802.11a/b/g/n/ac/ax Wi-Fi subsystem, on-chip memory, flexible peripheral interfaces, and advanced power management capabilities. The module integrates 8MB and offers a standalone, single-chip solution that supports complex, low-power IoT applications requiring both Wi-Fi and Bluetooth LE connectivity.

Features

Arm Cortex-M33: 160MHz704KB SRAMWi-Fi 6, 802.11a/b/g/n/ac/ax 2.4/5GHz, 1x1, 20MHz, MCS9 115Mbps, OFDMA, TWTBluetooth LE 5.1WPA/WPA2- Enterprise/Personal, WPA2 SI, WPA3 SAE, and OWE8Mbyte QSPI flashQSPI PSRAM controller2x SPI, 3x UART, 2x I2C, SDIO 3.0 (Device)12-bit ADC, I2S, PDM, PWMTrue Random Number Generator (TRNG)Worldwide certified moduleEncryption: AES, DES/3DES, CHACHA, SHA1/224/256, RSA, DH, ECCOperating temperature range -40°C to 85°CPmod and Click interface compatible board

Typical applications

  • Wi-Fi 6 and Bluetooth Low Energy

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Application
f
Tol. f
Cload(pF)
Q
DF(%)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMSW SMT Mono-color Side View Waterclear, 470 nm, Blue
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size0603 round 
Operating Temperature -40 °C up to +85 °C
–
–
Length1.6 mm
Width1 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.6 mm
–
–
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
Luminous Intensity [typ.]360 mcd
Forward Voltage [typ.]3.3 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size0603 round 
Operating Temperature -40 °C up to +85 °C
–
–
Length1.6 mm
Width1 mm
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.6 mm
–
–
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size0603 round 
Operating Temperature -40 °C up to +85 °C
–
–
Length1.6 mm
Width1 mm
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.6 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Dissipation Factor2.5 %
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Dissipation Factor15 %
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
PackagingBag 
–
–
–
–
–
–
Pins12 
TypeAngled 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability
SPECWS-TASU SMT Tact Switch 4.7x3.5 mm side push, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
Height1.65 mm
Operation Force220 g
Electrical Life100000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
PackagingBag 
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 pF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor600 
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–Check availability
SPECWE-XTAL Watch Crystals, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
SizeIQXC-90 
Operating Temperature -40 °C up to +85 °C
–
–
Length1.6 mm
Width1 mm
–
–
ApplicationReal Time Clock 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance7 pF
–
–
–
–
MountSMT 
–
–
Height0.5 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSRF High Frequency, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance3.9 pF
Capacitance±0.1pF 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor478 
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Dissipation Factor10 %
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–Check availability