IC manufacturers Renesas

IC manufacturers (108)

Renesas RX23T | Demoboard YROTATE-IT-RX23T

RX23T Motor Control Reference Platform

Overview

TopologyMotor Drive
Input voltage20-48 V
IC revision1.0

Description

Renesas motor control reference design based on the 32-bit MCU RX23T and designed to drive 3-phase Permanent Magnet Motors.The kit is able to manage up to 48 V DC motors, and up to 5A peak. The kit is delivered with a USB cable and an intuitive PC GUI to manage the motor speed, display the vector control parameters and provide access to an exhaustive list of parameters: motor intrinsic parameters, PI coefficients, etc.By default, the sensorless Field Oriented Control algorithm is using three shunts for the current detection and runs at 16 KHz PWM. The PC GUI is featuring a performant Auto-tuning procedure and enable the self-calibration of PMSM motors.

Features

  • Memory Footprint: 20 KB Flash / 2 KB RAM
  • PWM Frequency: 16 kHz
  • Control loop Frequency: 40 µS
  • CPU time available: 45%
  • Auto-tuning PI current: Enable by default
  • Motor calibration: Enable by default
  • Flux weakening algorithm: Enable by default
  • Voltage bus monitoring: Enable by default
  • Fail-safe mechanism: Enable by default

Typical applications

  • industrial drives
  • air conditioning, fans

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 33 µH, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current2 A
Saturation Current1.8 A
Self Resonant Frequency10 MHz
MountSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 47 µH, 1.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.4 A
Saturation Current1.15 A
Self Resonant Frequency11 MHz
MountSMT 
–Check availability