IC manufacturers Renesas

IC manufacturers (108)

Renesas SOTB 1182R1

SOTB™ Process Technology

Overview

TopologyOther Topology

Description

Exclusive SOTB technology from Renesas breaks the previous trade-off between getting either low active current or low standby current consumption – previously you could only choose one. With SOTB, you get both without compromise. Additionally, SOTB supports high operating frequency for high performance and small silicon node geometry for high-density memory. This is a recipe for very capable, extreme low-power applications that run from harvested ambient energy – no batteries required.

Features

  • Extreme low active and standby power speed scalability
  • High performance analog with low noise
  • High immunity to disruption from particle radiation

More information

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Tol. f
Cload(pF)
Operating Temperature
C
Tol. C
VR(V)
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
L1(µH)
L2(µH)
n
IR(A)
ISAT1(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-EHPI Energy Harvesting Coupled Inductor, –, –

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Simu­lation–
Availability
–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Rated Voltage80 V
Size5838 
–
–
–
–
Length6 mm
Width6 mm
–
–
Inductance13 µH
–
–
–
DC Resistance0.1 Ω
–
–
–
–
Rated Current1.7 A
–
Height4 mm
–
–
–
–
–
Inductance 113 µH
Inductance 233000 µH
Turns Ratio1 : 50 
Rated Current1.7 A
Saturation Current 11 A
DC Resistance 10.09 Ω
DC Resistance 2135 Ω
DC Resistance 10.1 Ω
DC Resistance 2155 Ω
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance100 pF
Capacitance±5% 
Rated Voltage25 V
Size0402 
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage25 V
Size0402 
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V
Size0805 
–
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V
Size0805 
–
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance10 µF
Capacitance±20% 
Rated Voltage10 V
Size0805 
–
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length15.74 mm
–
–
PackagingTape and Reel 
–
–
–
–
–
–
Pins12 
TypeAngled 
MountSMT 
Rated Current3 A
Working Voltage250 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Socket Header
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length20.4 mm
–
–
PackagingTube 
–
–
–
–
–
–
Pins10 
TypeStraight 
MountTHT 
Rated Current2 A
Working Voltage200 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Size160808 
–
–
–
–
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
–
Inductance1 µH
Performance Rated Current2.6 A
Saturation Current @ 10%1.2 A
Saturation Current @ 30%2.6 A
DC Resistance0.115 Ω
Self Resonant Frequency90 MHz
Pins2 
–
MountSMT 
Rated Current2.6 A
–
Height0.8 mm
–
–
–
–
–
–
–
–
Rated Current0.9 A
Saturation Current 11.2 A
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Rated Voltage12 V
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-XTAL Watch Crystals, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationReal Time Clock 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance12.5 pF
Operating Temperature -40 °C up to +85 °C
–
–
–
SizeCFPX-217 
–
–
–
–
Length3.2 mm
Width1.5 mm
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.9 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability