IC manufacturers Renesas

IC manufacturers (108)

Renesas RZ/V2MA | Demoboard RZV2MA CPU_MODULE

Vision AI MPU With Renesas DRP-AI High-efficiency AI Accelerator and OpenCV Image Processing Accelerator Enabling Real-time Object Recognition

Overview

TopologyOther Topology
IC revision1.00

Description

This product is an evaluation kit equipped with Renesas Electronics MPU (RZ/V2MA). RZ/V2MA has a power-efficient AI accelerator (DRP-AI) and an OpenCV accelerator for AI pre- and post-processing. The evaluation kit is equipped with a microSD card slot, LPDDR4, eMMC, USB host peripherals, GigabitEthernet, etc., enabling the development of various embedded AIs that require image streaming through these interfaces. It is an open price.

Features

  • Vision and Artificial Intelligence
  • AI Accelerator; DRP-AI at 1.0 TOPS/W class
  • OpenCV Accelerator (DRP)
  • High Speed Interfaces
  • 1x Gigabit Ethernet
  • 1x USB3.1 Gen1 Host/Peripheral
  • 1x PCIe Gen 2 (2-lane)
  • 2x SDIO 3.0
  • 1x eMMC 4.5.1
  • CPU and DDR Memory Interfaces
  • 2x Cortex-A53 up to 1.0GHz
  • 32-bit LPDDR4-3200
  • Video and Graphics, Display
  • H.265/H.264 Multi Codec
  • Encoding; h.265 up to 2160p, h.264 up to 1080p
  • Decoding; h.265 up to 2160p, h.264 up to 1080p
  • Package: FCBGA, 15x15mm 0.5mm pitch

Typical applications

  • AI Accelerator: DRP-AI

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 6, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header - Dual, 12, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
TypeStraight 
MountTHT 
Length15.24 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability