IC manufacturers Renesas

IC manufacturers (108)

Renesas RRP68150/RTP100E005G1FL | Demoboard EVB-RTP100E005G1FL

RTP100E005G1FL Low Voltage GaN Evaluation Board

Overview

TopologyBuck Converter
Input voltage48-80 V
Output 116 V / 20 A
IC revision1

Description

The EVB-RTP100E005G1FL evaluation board demonstrates the performance advantages of Renesas low-voltage GaN technology in a high-efficiency synchronous buck converter. Featuring two RTP100E005G1FL 100V enhancement-mode GaN FETs in a half-bridge configuration and driven by the RRP68150 GaN gate driver, the board provides a compact platform for evaluating high-frequency power conversion designs.Operating from a 48V input and delivering 12V output power up to 240W, the board enables evaluation of switching performance, efficiency, and power density across a wide range of operating conditions. Integrated test points simplify switching waveform measurements and power loss analysis, helping designers optimize next-generation power conversion systems.

Features

Performance testing of Renesas low-voltage GaN over a wide range of Vin, Vout, Fsw, and PoutFlexible and user-friendly buck converter evaluation boardSupports 48V input and 12V output with up to 240W output powerOperates across switching frequencies from 250kHz to 1MHzHigh-frequency power conversion optimizationConvenient test points for waveform measurementSupports high-efficiency, high-power-density designsFootprint-compatible GaN FET package simplifies migration from silicon MOSFET solution

Typical applications

  • Power supply

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 4.7 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Inductance±20% 
Performance Rated Current29.37 A
Rated Current17 A
Saturation Current @ 30%47.4 A
Self Resonant Frequency16 MHz
Saturation Current @ 10%20.9 A
MountSMT 
DC Resistance3.1 mΩ
MaterialHyperflux 
–Check availability