IC manufacturers Renesas

IC manufacturers (108)

Renesas RZ/A2M | Demoboard RZ/A2M Eva-Lite

Overview

TopologyOther Topology
IC revision1.05

Description

This evaluation board is a two-board configuration mounted a RZ/A2M microcomputer (Renesas Electronics).This board Equipped with MIPI®camera input, HyperMCP™, LVDS display output, acceleration sensor, USB, Ether, microSD card slot, can be evaluated for RZ/A2M various applications including image processing/analysis. There are external interface I/F which are RS485 x2, UART x3, SPI x2, CAN x2, analog input x4, and could control external Serial servo etc. and supply input voltage (DC10-50V *1).

Typical applications

  • Image processing/analysis

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, 100BASE-TX, non-PoE
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate100BASE-TX 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green-yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsNo 
Check availability