| Topology | Power Factor Correction |
| Input voltage | 85-270 V |
| Output 1 | 385 V |
| IC revision | 1.00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L(µH) | Zmax(Ω) | IR(mA) | RDC max.(Ω) | VR(V) | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2 | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SL2 SMT Common Mode Line Filter | Winding Stylebifilar | Number of windings2 | Inductance6500 µH | Maximum Impedance18400 Ω | Rated Current400 mA | DC Resistance0.95 Ω | Rated Voltage80 V | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |