IC manufacturers Renesas

IC manufacturers (108)

Renesas TW6874_HI3531

Overview

TopologyBoost Converter
IC revision1.0

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Channels
Polarity
VCh max.(V)
VBR min.(V)
CCh typ.(pF)
IPeak(A)
VCh Clamp ESD typ.(V)
VESD Contact(kV)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 10 µH, 5.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current5.3 A
Saturation Current @ 10%1.8 A
Saturation Current @ 30%4 A
DC Resistance33 mΩ
Self Resonant Frequency40 MHz
MaterialSuperflux 
Packaging Unit1000 
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVS TVS Diode – Standard Series, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Packaging Unit3000 
Channels2 
PolarityUnidirectional 
Channel Operating Voltage [max.]5 V
(Reverse) Breakdown Voltage [min.]6.1 V
(Channel) Input Capacitance [typ.]55 pF
(Reverse) Peak Pulse Current15 A
Channel ESD Clamping Voltage [typ.]10 V
ESD Contact Discharge Capability18 kV
–Check availability