IC manufacturers Renesas

IC manufacturers (108)

Renesas SLG47115 | Demoboard AN-CM-420 SLG47115

HVPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 10 GPIOs, 2 ACMPs, I2C, Dual Half-Bridge Driver (26.4V, 3A)

Overview

TopologyFlyback Converter
Input voltage10-14 V
IC revision1

Description

The SLG47115 provides a small, low power component for commonly used Mixed-Signal and Full Bridge functions. The user creates their circuit design by programming the one time programmable (OTP) Non Volatile Memory (NVM) to configure the interconnect logic, the IO Pins, the High Voltage Pins, and the macrocells of the SLG47115.Configurable PWM macrocells in combination with Special High Voltage outputs will be useful for a motor drive or load drive applications. High Voltage pins allow to design smart level translators or to drive the high voltage high current load.

Features

  • Up to 26.4V High Voltage and up to 3A High Current Drive GPOs
  • Full H-Bridge and Independent Half-Bridge Control
  • Flexible 8-bit PWMs Macrocells
  • Constant Current Regulation
  • Constant Voltage Regulation
  • Two Wide Range Power Supply Inputs
  • 2.5V (±8%) to 5.0V (±10%) VDD
  • 5V (±10%) to 24.0V (±10%) VDD2
  • Built-in Protections
  • Undervoltage Lockout
  • Overcurrent Protection
  • Thermal Shutdown
  • I2C controlOperating Temperature Range: -40°C to 85°C
  • One-Time Programmable Non-Volatile Memory
  • Low current consumption (nA level)
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
  • Two High Voltage, Current Drive GPOs with low RDS_ON
  • Two 8-bit PWM Macrocells with built-in 16-byte register file
  • Two Oscillators:
  • 2.048kHz oscillator
  • 25MHz oscillator
  • Two High-Speed General Purpose Rail-to-Rail Analog Comparators with Integrated Voltage Reference
  • Differential Amplifier with Integrator and Analog Comparator
  • Current Sense Comparator with Integrated Voltage Reference
  • Twelve Combination Function Macrocells
  • Three Selectable DFF/Latch or 2-bit LUTs
  • One Selectable Programmable Pattern Generator or 2-bit LUT
  • Six Selectable DFF/Latch or 3-bit LUTs
  • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
  • One Selectable DFF/Latch or 4-bit LUT
  • I2C Serial Communication Macrocell
  • Temperature Sensor
  • Filter with Edge Detector
  • Programmable Delay with Edge Detector
  • Power-On Reset (POR)

Typical applications

  • LED Matrix Dimmers
  • Motor Drivers, Video Security Cameras
  • Personal Computers and Servers, Consumer Electronics, Toys
  • Isolated Flyback

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Version
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
n
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PoEH Power over Ethernet High Power Transformer, Flyback, 9 - 57 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionFlyback 
Input Voltage 9 - 57 V (DC)
Output Voltage 112 V
Output Current 11 A
Output Voltage 212 V
Output Current 21 A
Auxiliary Voltage10 V
Turns Ratio1.33:1:1:0.89 
Insulation Test Voltage1500 V (AC)
SizeEPQ13 
–Check availability