IC manufacturers Renesas

IC manufacturers (103)

Renesas SLG46108 | Demoboard AS064-2-GPAIRFRREFZ

GreenPAK Programmable Mixed-Signal IC

Overview

TopologyOther Topology
Input voltage1.8-5 V
IC revision1.00

Typical applications

  • Level 2 EV Charger
  • Consumer Electronics
  • Personal Computers and Servers, PC Peripherals
  • Handheld and Portable Electronics

More information

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
SPECWL-TMRC THT Mono-color Round Color, 568 nm, Bright Green
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]568 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]560 nm
Luminous Intensity [typ.]30 mcd
Forward Voltage [typ.]2.2 V
Chip TechnologyGaAsP/GaP 
Viewing Angle Phi 0° [typ.]60 °
Size3 mm 
Operating Temperature -40 °C up to +85 °C
Length3 mm
Width3 mm
Height5.3 mm
PackagingBulk 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability