Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7891-7920 of 14704 reference designs
Filter values
Onsemi NCP1339, Rev. 3
Flyback Converter
|
V
in
85-265 V
|
fsw
25 kHz
|
Output
19 V / 2.4 A
Onsemi NCP1339C | Demoboard NCP1339CGEVB
Flyback Converter
Onsemi NCP1340 | Demoboard NCP1340UHDGEVB
Other Topology
Onsemi NCP1340, Rev. 1
Buck Converter
|
V
in
5 V
|
Output
8 V / 3 A
Onsemi NCP1340/NCP4306/WT6632F | Demoboard DN05102/D
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 2.25 A
Onsemi NCP1340/NCP43080/CY2211 | Demoboard DN05100, Rev. A
Flyback Converter
|
V
in
90-264 V
|
Output
15 V / 3 A
Onsemi NCP1340/NCP43080/NCP4371 | Demoboard DN05099/D
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 3 A
Onsemi NCP1340B1 | Demoboard DN05089/D
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 2.37 A
Onsemi NCP1340B3 | Demoboard DN05100
Flyback Converter
|
V
in
90-264 V
|
fsw
25-420 kHz
|
Output
12 V / 3 A
Onsemi NCP1340B3 | Demoboard DN05099/D
Flyback Converter
|
V
in
90-264 V
|
fsw
25-420 kHz
|
Outputs
8 V / 3 A, 12 V / 2.67 A
Onsemi NCP1340B3 | Demoboard DN05085/D, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.42 A
Onsemi NCP1341B1 | Demoboard DN05086/D, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.42 A
Onsemi NCP1342
Flyback Converter
|
V
in
90-264 V
|
fsw
25 kHz
|
Output
12 V / 3 A
Onsemi NCP1342 | Demoboard DN05105/D
Flyback Converter
|
V
in
90-264 V
|
fsw
25-800 kHz
|
Output
12 V / 2 A
Onsemi NCP1342 | Demoboard DN05126/D
Flyback Converter
|
V
in
90-265 V
Onsemi NCP1342 | Demoboard NCP1342PD65WGEVB, Rev. 4
Flyback Converter
|
V
in
90 V
|
Output
20 V / 3 A
Onsemi NCP1342 | Demoboard NCP1342PD90WGEVB, Rev. A
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 4.5 A
Onsemi NCP1342 | Demoboard NCP1342PD45WGEVB, Rev. A
Flyback Converter
|
V
in
90-264 V
Onsemi NCP1342/NCP4306 | Demoboard DN05105/D
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 1.5 A
Onsemi NCP1342/NCP4306/WT6632F | Demoboard DN05104/D
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 2.25 A
Onsemi NCP1343AMDCDBD1R2G | Demoboard EVBUM2818/D
Flyback Converter
|
V
in
90-264 V
Onsemi NCP1345 | Demoboard NCP1345PD65WGEVB, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3 A
Onsemi NCP1345Q01 | Demoboard EVBUM2819/D, Rev. 1
Flyback Converter
|
V
in
90-264 V
Onsemi NCP1351, Rev. 3
Boost Converter
|
V
in
100-230 V
|
Output
19 V / 3 A
Onsemi NCP1360 | Demoboard DN05073/D
Flyback Converter
|
V
in
90-264 V
|
Output
5.3 V / 2 A
Onsemi NCP1361, Rev. 1
Flyback Converter
|
V
in
90-375 V
|
fsw
80-110 kHz
|
Output
20 V / 4.5 A
Onsemi NCP1361, Rev. 1
Flyback Converter
|
V
in
90-375 V
|
fsw
80-110 kHz
|
Output
20 V / 4.5 A
Onsemi NCP1361EABAY | Demoboard DN05078/D
Flyback Converter
|
V
in
90-264 V
|
Output
5.5 V / 3 A
Onsemi NCP1365 | Demoboard NCP1365XS1GEVB
Flyback Converter
|
V
in
90-264 V
|
Output
5.3 V / 2 A
Onsemi NCP1365, Rev. 0.0
Flyback Converter
|
V
in
85-265 V
|
Output
5 V / 2 A
previous
1
...
262
263
264
265
266
...
491
next
Cart
Your cart is empty.
Get samples and quotes