IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1340/NCP43080/NCP4371 | Demoboard DN05099/D

36W Type C Interface PD3.0/QC3.0 Adapter Solution

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 3 A

Description

This design note describes a 36 watt, Type C interface PD3.0/QC3.0, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0 and QC3.0 protocol, where isolation from the AC mains is required, and low cost, high efficiency, and low standby power are essential.

Features

  1. Universal AC input range (90 – 264 Vac)
  2. Very low standby (no load) power consumption
  3. Very low ripple and noise
  4. Inherent SCP and OCP protection
  5. High frequency operation
  6. High power density (1.2 W/cm3)
  7. Quasi-Resonant current mode control with Valley Switching
  8. Quasi-Resonant current mode control with Valley Switching
  9. Valley lockout avoids audible noise at valley jumping operation
  10. Support TYPE C interface PD3.0 and QC3.0 Class A&B specification
  11. Adaptive Output OVP and UVP
  12. Output CC @QC2.0 and QC3.0 mode
  13. Two PCB boards back-to-back assembled
  14. Board size: 51mmx28mmx21mm

Typical applications

  • Smart phone, PAD and NB adapter supporting PD3.0 and QC3.0 protocol

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750343412
SPECTransformer
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–Check availability