Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7831-7860 of 14704 reference designs
Filter values
Onsemi NCP1081 | Demoboard NCP1081REF12VC4GEVB
LAN / POE
|
Output
12 V
Onsemi NCP1083 | Demoboard NCP1083REF12VC4GEVB
LAN / POE
|
Output
12 V
Onsemi NCP1083 | Demoboard POE-GEVB
Flyback Converter
|
V
in
36-57 V
|
fsw
100-500 kHz
|
Output
12 V / 2.5 A
Onsemi NCP1083 | Demoboard NCP1083QBCGEVB
Flyback Converter
|
V
in
36-57 V
|
Output
12 V / 2.5 A
Onsemi NCP1083, Rev. 3
Other Topology
|
fsw
100-500 kHz
Onsemi NCP1083, Rev. 3
Other Topology
|
fsw
100-500 kHz
Onsemi NCP1083, Rev. 3
Other Topology
|
fsw
100-500 kHz
Onsemi NCP1083, Rev. 3
Other Topology
|
fsw
100-500 kHz
Onsemi NCP1090 | Demoboard NCP1090GEVB
Flyback Converter
|
V
in
37-57 V
Onsemi NCP1094 | Demoboard NCP1094GEVB
Flyback Converter
|
V
in
37-57 V
Onsemi NCP1094, Rev. 2
Flyback Converter
|
V
in
37-57 V
Onsemi NCP1094MN | Demoboard NCP1094GEVB
Flyback Converter
Onsemi NCP1095 | Demoboard NCP1095GEVB PoE, Rev. 1
Buck Converter
|
V
in
34-57 V
Onsemi NCP1096 | Demoboard LIGHTING-POWER-POE-GEVB
Other Topology
Onsemi NCP1096 | Demoboard NCP1096GEVB PoE, Rev. 1
Buck Converter
|
V
in
34-57 V
Onsemi NCP10970 | Demoboard NCP10970AGEVB
Buck Converter
|
V
in
440 V
|
Output
15 V / 0.15 A
Onsemi NCP10970B | Demoboard NCP10970BGEVB
Buck Converter
|
V
in
440 V
|
Output
15 V / 0.15 A
Onsemi NCP110 | Demoboard STR-NCP110-EVK
Buck Converter
|
V
in
1.1-5.5 V
Onsemi NCP1124, Rev. 3
Flyback Converter
|
V
in
85-265 V
|
fsw
61-108 kHz
|
Output
5 V / 2 A
Onsemi NCP1128 | Demoboard NCP1128 EVB, Rev. B2
Buck Converter
|
V
in
12 V
|
Outputs
1.4 V / 25 A, 1.35 V / 17 A
Onsemi NCP1129, Rev. 3
Buck Converter
|
V
in
85-265 V
|
fsw
61-108 kHz
|
Output
12 V / 1 A
Onsemi NCP1129, Rev. 3
Flyback Converter
|
V
in
85-265 V
|
fsw
61-108 kHz
|
Output
5 V / 4 A
Onsemi NCP1129, Rev. 3
Flyback Converter
|
V
in
85-265 V
|
fsw
61-108 kHz
|
Output
12 V / 1.75 A
Onsemi NCP11377 | Demoboard AND9652/D, Rev. P0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1 A
Onsemi NCP115 | Demoboard STR-NCP115-EVK
Buck Converter
|
V
in
1.1-5.5 V
Onsemi NCP1219, Rev. 3
Buck Converter
|
V
in
85-270 V
|
Output
12 V / 1 A
Onsemi NCP1236 | Demoboard NCP1236B65NBGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.5 A
Onsemi NCP1236 | Demoboard DN06074/D
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.42 A
Onsemi NCP1236 | Demoboard AND9240-D
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.5 A
Onsemi NCP1236 | Demoboard 750W-AC-DC, Rev. 0.3
Flyback Converter
|
V
in
400 V
|
Outputs
13 V, 5 V
previous
1
...
260
261
262
263
264
...
491
next
Cart
Your cart is empty.
Get samples and quotes