Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7921-7950 of 14704 reference designs
Filter values
Onsemi NCP1365 | Demoboard DN05074/D, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
103-117 kHz
|
Output
5.3 V / 2 A
Onsemi NCP1366 | Demoboard NCP1366, Rev. 1.2
Flyback Converter
|
V
in
-0.3-560 V
|
fsw
75-117 kHz
|
Output
5.5 V / 0 A
Onsemi NCP1370 | Demoboard NCP1370BGEVB
Flyback Converter
|
V
in
120-375 V
|
Outputs
100 V / 0.5 A, 200 V / 0.25 A
Onsemi NCP1370, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Outputs
150 V / 0.25 A, 150 V / 0.25 A
Onsemi NCP1379, Rev. 2
Flyback Converter
|
fsw
12-65 kHz
Onsemi NCP1380, Rev. 5
Boost Converter
|
V
in
85-265 V
|
Output
19 V
Onsemi NCP1392, Rev. 3
Other Topology
|
V
in
90-265 V
|
fsw
25-480 kHz
Onsemi NCP1397 | Demoboard NCP1397GANGEVB
Flyback Converter
|
V
in
90-265 V
Onsemi NCP1397, Rev. 6
Flyback Converter
|
V
in
90-265 V
|
fsw
50-500 kHz
|
Output
12 V / 20 A
Onsemi NCP1398
LLC Resonant Converter
|
V
in
50-265 V
|
fsw
50-750 kHz
|
Outputs
30 V / 1 A, 12 V / 3 A, 24 V / 6 A
Onsemi NCP1399 | Demoboard ONSEC-18-022
Power Factor Correction
|
fsw
20-750 kHz
Onsemi NCP1399 | Demoboard NCP1399AIOGEVB, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
Output
12 V / 20 A
Onsemi NCP1399 | Demoboard EVBUM2341/D, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
fsw
20-750 kHz
|
Output
19.5 V / 7.7 A
Onsemi NCP1399 | Demoboard EVBUM2341-D, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
Onsemi NCP1399 | Demoboard EVBUM2342/D, Rev. 1
LLC Resonant Converter
|
V
in
90-265 V
|
Output
12 V / 20 A
Onsemi NCP1399 | Demoboard 600W-ACDC-GEVB, Rev. 2
Power Factor Correction
Onsemi NCP1399, Rev. 2.0
LLC Resonant Converter
|
V
in
-0.3-600 V
|
fsw
20-750 kHz
Onsemi NCP1399, Rev. 3
Power Factor Correction
|
V
in
85-260 V
|
fsw
20-750 kHz
|
Output
12 V / 20 A
Onsemi NCP1399 | Demoboard EVBUM2516/D, Rev. 6
LLC Resonant Converter
|
V
in
90-265 V
|
fsw
420-450 kHz
|
Output
19 V / 9 A
Onsemi NCP1399 (custom) | Demoboard ONSEC-17-022, Rev. 1
Power Factor Correction
Onsemi NCP13992 | Demoboard EVBUM2566/D
LLC Resonant Converter
|
V
in
90-265 V
|
fsw
20-750 kHz
|
Output
12 V / 20 A
Onsemi NCP13992 | Demoboard EVBUM2684 / NCP13992UHD300WGEVB
Other Topology
|
V
in
90-265 V
|
Output
19 V / 18 A
Onsemi NCP13992, Rev. 05
Half-Bridge Converter symmetrical isolated
|
fsw
20-750 kHz
Onsemi NCP13994 | Demoboard 1kW TPFC TND6454/D
Power Factor Correction
|
V
in
110-230 V
|
Output
48 V
Onsemi NCP1406 | Demoboard ONSEC-19-018
Boost Converter
|
fsw
1000 kHz
Onsemi NCP1421 | Demoboard BB-GEVK
Boost Converter
|
fsw
1200 kHz
Onsemi NCP1529, Rev. 5
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-2200 kHz
|
Outputs
3.9 V / 1 A, 1.35 V / 1 A, 1.2 V / 1 A
Onsemi NCP1568
Flyback Converter
Onsemi NCP1568 | Demoboard NCP1568DC48WGEVB
Buck Converter
|
V
in
100-400 V
|
fsw
100-1000 kHz
Onsemi NCP1568 | Demoboard NCP1568PD60WGEVB
Flyback Converter
|
fsw
100-1000 kHz
previous
1
...
263
264
265
266
267
...
491
next
Cart
Your cart is empty.
Get samples and quotes