Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7951-7980 of 14704 reference designs
Filter values
Onsemi NCP1568 | Demoboard DN05114/D
Flyback Converter
|
V
in
90-265 V
|
fsw
100-1000 kHz
|
Output
20 V / 3 A
Onsemi NCP1568 | Demoboard DN05125/D
Flyback Converter
|
V
in
90-264 V
|
fsw
100-1000 kHz
|
Output
20 V / 4.5 A
Onsemi NCP1568 | Demoboard NCP1568CCCV
Other Topology
|
V
in
90-265 V
|
Output
20 V / 3 A
Onsemi NCP1568 | Demoboard STR-ACF-12V100WPSU-GEVB
Flyback Converter
|
V
in
90-264 V
|
Output
12 V / 8.5 A
Onsemi NCP1568 | Demoboard DN05125/D, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
fsw
100-1000 kHz
|
Output
5 V / 3 A
Onsemi NCP1568 | Demoboard NCP1568PDUHD90WGEVB, Rev. 2
Flyback Converter
|
V
in
90-264 V
|
Outputs
12 V / 3 A, 5 V / 3 A, 9 V / 3 A, 20 V / 4.5 A, 15 V / 3 A
Onsemi NCP1568 | Demoboard DN05119/D, Rev. 4
Flyback Converter
|
V
in
90-265 V
|
Outputs
9 V / 3 A, 20 V / 3 A, 5 V / 3 A, 15 V / 3 A
Onsemi NCP1568 | Demoboard NCP1568DC48WGEVB, Rev. a
Flyback Converter
|
V
in
120-400 V
|
fsw
78-650 kHz
|
Output
12 V / 4 A
Onsemi NCP1581
Buck Converter
|
V
in
8-20 V
|
fsw
370-430 kHz
|
Output
3 V / 10 A
Onsemi NCP1592, Rev. 2
Buck Converter
|
V
in
3-6 V
|
fsw
280-700 kHz
|
Output
3.3 V / 6 A
Onsemi NCP1593A, Rev. 2
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Outputs
1.9 V / 0 A, 1.25 V / 3 A
Onsemi NCP1593B, Rev. 2
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Outputs
1.9 V / 0 A, 1.25 V / 3 A
Onsemi NCP1595, Rev. 11
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Output
0.8 V / 1.5 A
Onsemi NCP1595A, Rev. 11
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Output
0.8 V / 1.5 A
Onsemi NCP1595C, Rev. 11
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Output
1.9 V / 1.5 A
Onsemi NCP1597A, Rev. 3
Buck Converter
|
V
in
4-5.5 V
|
fsw
870-1130 kHz
|
Output
0.8 V / 2 A
Onsemi NCP1597B, Rev. 2
Buck Converter
|
V
in
4-5 V
|
fsw
870-1130 kHz
|
Output
3.3 V / 2 A
Onsemi NCP1599, Rev. 1
Buck Converter
|
V
in
3-5.5 V
|
fsw
870-1130 kHz
|
Output
0.8 V / 3 A
Onsemi NCP1602 | Demoboard NCP1602GEVB
Power Factor Correction
|
V
in
90-265 V
|
Output
390 V
Onsemi NCP1602
Power Factor Correction
|
V
in
85-260 V
|
fsw
30 kHz
|
Output
12 V / 20 A
Onsemi NCP1602 | Demoboard NCP1399AIOGEVB, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
Output
12 V / 20 A
Onsemi NCP1602 | Demoboard EVBUM2341-D, Rev. 1
LLC Resonant Converter
|
V
in
85-260 V
|
Output
19.5 V / 7.7 A
Onsemi NCP1605, Rev. 12
Power Factor Correction
|
V
in
10-20 V
|
fsw
250 kHz
Onsemi NCP1611, Rev. 4
Power Factor Correction
|
V
in
90-265 V
|
fsw
20-50 kHz
|
Output
390 V
Onsemi NCP1611, Rev. 4
Power Factor Correction
|
V
in
90-264 V
|
fsw
20-50 kHz
|
Outputs
3.3 V / 0.1 A, 38 V / 1 A
Onsemi NCP1611, Rev. 4
Other Topology
|
V
in
65-690 V
|
fsw
20-50 kHz
Onsemi NCP1611, Rev. 4
Flyback Converter
|
V
in
90-265 V
|
fsw
20-50 kHz
|
Outputs
12 V / 3.8 A, 12 V / 0.5 A, -12 V / 3.8 A
Onsemi NCP1611 | Demoboard NCP1611GEVB, Rev. 4
Power Factor Correction
|
V
in
90-265 V
|
Output
390 V
Onsemi NCP1612, Rev. 7
Boost Converter
|
V
in
90-265 V
|
Output
390 V
Onsemi NCP1612B, Rev. 2
Boost Converter
|
V
in
-0.3-35 V
|
fsw
20 kHz
previous
1
...
264
265
266
267
268
...
491
next
Cart
Your cart is empty.
Get samples and quotes