IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1339

High-Voltage, Quasi- Resonant Controller featuring Valley Lock-Out and Power Saving Mode

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency25 kHz
Output 119 V / 2.4 A
IC revision3

Description

The NCP1339 is a highly integrated quasi−resonant flyback ontroller capable of controlling rugged and high−performanceoff−line power supplies as required by adapter applications. With an ntegrated active X−cap discharge feature and power savings mode,the NCP1339 can enable no−load power consumption below 10 mW or 45 W notebook adapters.The quasi−resonant current−mode flyback stage features a roprietary valley−lockout circuitry, ensuring stable valley switching. his system works down to the 6th valley and toggles to a frequencyfoldback mode to eliminate switching losses. When the loop tends to orce below 25−kHz frequencies, the NCP1339 skips cycles to containthe power delivery.To help build rugged converters, the controller features several key rotective features: an internal brown−out, a non−dissipative Over ower Protection for a constant maximum output current regardless of he input voltage, a latched over−voltage protection through a dicated pin.

Features

  • High−voltage Current Source for Lossless Start−up Sequence
  • X2 Capacitors Discharge Capability
  • Power Savings Mode (PSM) for Extremely Low No−Load Power:
  • Wide VCC Range from 10 V to 28 V
  • Latching−off 28−V VCC Over−Voltage Protection
  • Abnormal Overcurrent Fault Protection for Winding Short Circuit orInductor Saturation Detection
  • Integrated High−Voltage Startup Circuit with Brown−Out Detection
  • Fault Input for Severe Fault Conditions, NTC Compatible for OTP
  • Circuit Latching Off In Severe Fault Detection (OVP or OTP)
  • Internal Temperature Shutdown
  • Valley Switching Operation with Valley−Lockout for Noise−FreeOperation
  • Frequency Fold−back for Highest Performance in Standby Mode
  • 25−kHz Clamp and Skip Mode
  • Timer−Based Overload Protection (Latched or Auto−RecoveryOptions)
  • Adjustable Overpower Protection
  • 4−ms Soft−Start Timer
  • ZCD Blanking Time to Ignore Leakage Ringing atTurn−Off:3 s for C, D and E versions and 0.7 s for F, G or H versions
  • These Devices are Pb−Free and are RoHS Compliant

Typical applications

  • •Flat TV SMPS
  • •Notebook Adapters
  • •High Power Ac-Dc converters

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 2 A, 10 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, 2.5 A, 0.3 mH
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2.5 A
Inductance0.3 mH
DC Resistance150 mΩ
–
–
–
Length21 mm
Width11.2 mm
–
MountTHT 
–Check availability