IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1360 | Demoboard DN05073/D

Universal AC Input, 5.3V2A Output, 10.6 Watt Charger Using NCP1360

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 15.3 V / 2 A

Description

This design note describes a 10.6 W, universal AC input,isolated Quasi-Resonant flyback converter for smart phone,tablet charger and smart socket power supply etc.The featured power supply is a primary side constantvoltage and current regulation utilizing ON Semiconductor’snew NCP1360 current mode controller which is in TSOP−6package. This design note provides the complete circuitschematic details, layout, test data and BOM for 5.3 V, 2 Apower supply.Both NCP1360BBCC and NCP1360BCCC are all testedin this design, it has almost same performance exceptstandby power and dynamic response.

Features

Quasi-Resonant Current Mode Control with ValleySwitching

  • Valley Lockout Avoids Audible Noise at ValleyJumping Operation
  • Built in 4 ms Soft Start
  • 110 kHz Maximum Clamp Frequency Operation
  • Adjustable Voltage Control Loop Compensation
  • 300 mV Cable Drop Compensation
  • Wide Operation VCC Range (Up to 30 V)
  • Cycle by Cycle Current Limit
  • Support External 1500 F Capacitive Load Start-up
  • Built in VCC OVP (Typical 26 V)
  • Built in Output UVP in CC Mode (3 V ±6.7%)
  • Output OCP, SCP, OVP and Controller OTP Function
  • CS Pin Open and Short Protection
  • Vs Pin Open and Short Protection
  • Meet COC V5 Tier 2
  • 100 pF Y Capacitor
  • “Travel Adapter” (TA) Form Factor
  • Size: 47 × 34 × 15 mm

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.5 A
Saturation Current @ 10%0.57 A
DC Resistance1.2 Ω
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
–Check availability