IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1340B3 | Demoboard DN05085/D

High Efficiency, <30mW Standby QR Adapter

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119 V / 3.42 A
IC revision1

Description

High Efficiency, <30mW Standby QR AdapterThe NCP1340 is a highly-integrated quasi-resonantflyback controller suitable for designing highperformance off-line power converters. With anintegrated active X2 capacitor discharge feature, theNCP1340 enables no-load power consumption below30 mW.The quasi-resonant operating mode features aproprietary valley-lockout circuitry ensuring stablevalley switching down the 6th valley. After the 6th valleythe controller transitions to a frequency foldback modeto reduce switching losses in lighter load conditions.As the load continues to decrease the NCP1340 willenter a Quiet-Skip™ mode to efficiently manage powerdelivery while minimizing acoustic noise.Secondary side synchronous rectification (SR) isimplemented with the NCP4305 for optimizedefficiency across all operating modes. The NCP4305features precise zero current turn off and 12 ns turn-offdelay from current sense to the driver allowing for theoptimal SR conduction period in quasi-resonant mode.Also, the light load detection (LLD) feature modulatesthe drive voltage as the load decreases and shuts downthe driver for optimal light and no-load performance.

Features

High-Voltage Startup Circuit with Active InputFilter Capacitor Discharge and BrownoutDetection for Reduced Standby Power Valley Switching Operation to 6th valley withValley-Lockout for Stable Operation Frequency Foldback with 25 kHz MinimumFrequency Clamp Quiet-Skip™ Operation for Highest Performancein Light and No-Load Minimized Current Consumption for No LoadPower Below 30 mW. Frequency Jitter for Reduced EMI Signature Adjustable Maximum Frequency Clamp Fault Input for Severe Fault Conditions, NTCCompatible (Latch and Auto-Recovery Options) Adjustable Maximum Frequency Clamp

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise240 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
PackagingBulk 
–
–
–
Rated Voltage310 V (AC)
–
–
Length15 mm
Width7 mm
Height12.5 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
–Check availability
750315170
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability