IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1342/NCP4306/WT6632F | Demoboard DN05104/D

45W TYPE-C PD3.0 / QC3.0 Power Adapter Solution with WT6632F

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 120 V / 2.25 A

Description

This design note describes a 45 W, Type C interface PD3.0, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0 or QC3.0 protocol, where isolation from the AC mains is required, and low cost, high efficiency, and low standby power are essential. The featured power supply is a simple QR flyback topology utilizing ON Semiconductor’s NCP1342 HF PWM controller, NCP4306D synchronous rectified controller, NTMFS6B03 synchronous MOSFET and ATP104 Switch MOSFET. This Design Note provides the complete circuit schematic details, PCB and BOM for 45 W Type C Interface PD3.0 Power adapter solution which supports PD output (5 V / 3 A, 9 V / 3 A, 12 V / 3 A, 15 V / 3 A, 20 V / 2.25 A). This design combined with Weltrend WT6632F PD3.0 protocol controller to provide PD3.0 and QC3.0 functions. This design also proposes a dual auxiliary power supply to supply PWM controller, the PWM controller is supplied by high voltage auxiliary voltage at low output voltage and supplied by low voltage auxiliary voltage at high output voltage and also shuts down zener bias of high voltage Vcc while low voltage auxiliary voltage supplies controller. This design also uses NCP4306 synchronous rectified controller to provide high efficiency and also has no external Vcc regulator to supply synchronous controller to ensure controller can works below 3.6 V.

Features

  • Universal AC input range (90 – 264 Vac)
  • Very low standby (5 V & 230 Vac) power consumption with no cable plug in
  • Very low ripple and noise
  • Inherent SCP and OCP protection
  • High operation frequency up to 150kHz
  • High power density (1.15 W/cm3)
  • Quick switching off FET while unplugging cable and switching on FET at Vbus dropping to 5 V while plugging cable again
  • Quasi-Resonant current mode control with Valley Switching
  • Valley lockout avoids audible noise at valley jumping operation
  • Support TYPE-C PD3.0 & QC3.0 protocol
  • Adaptive Output OVP and UVP
  • Open loop protection
  • Board size: 57mmx36mmx19mm

Typical applications

  • Smart phone, Laptop, Tablet

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750343635
SPECTransformer
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–Check availability