IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1345Q01 | Demoboard EVBUM2819/D

65 W TYPE-C PD3.0 / PPS Charger Solution with FUSB15101

Overview

TopologyFlyback Converter
Input voltage90-264 V
IC revision1

Description

This evaluation board user’s manual describes a 65 W,Type C interface PD3.0, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0 or PPS protocol, where isolation from the AC mains is required, and low cost, high efficiency,and low standby power are essential.The featured power supply is a simple QR flyback topology utilizing onsemi’s NCP1345 HF PWM controller,NCP4307 synchronous rectified controller, FDMS86180 synchronous MOSFET and NTTFS4C02 Switch MOSFET. This Design Note provides the complete circuit schematic details, PCB and BOM for 65 W Type C Interface PD3.0 Power adapter solution which supports PD output (5 V / 3 A,9 V / 3 A, 12 V / 3 A, 15 V / 3 A, 20 V / 3.25 A).This design combined with onsemi’s FUSB15101 PD3.0 protocol controller to provide PD3.0 and PPS functions.This design also proposes a dual auxiliary power supply to supply PWM controller, the PWM controller is supplied by high voltage auxiliary voltage at low output voltage and supplied by low voltage auxiliary voltage at high output voltage.NCP1345 is next generation of NCP1342 HF QR controller, it provides precise primary CC also precise primary OVP protection, built in external dual Vcc circuit,improved jittering function which eliminated large output ripple also adaptive gate drive to reduce secondary voltage stress.This design also uses NCP4307 synchronous rectified controller which eliminated external Vcc circuit at low output, also placed on high side or low side.

Features

  • Universal AC input range (90 – 264 Vac)
  • Very low standby (5 V & 230 Vac) power consumption with no cable plug in
  • Very low ripple and noise
  • Inherent OVP,SCP and OCP protection
  • High operation frequency up to 190 kHz at 230 V and fullload
  • High power density (1.62 W/cm3)
  • Quick switching off FET while unplugging cable and switching on FET at Vbus dropping to 5 V while plugging cable againQuasi−Resonant current mode control with Valley Switching
  • Valley lockout avoids audible noise at valley jumping operation
  • Support TYPE−C PD3.0 & PPS protocol
  • Adaptive Output OVP and UVP
  • Open loop protection
  • PCBA size: 46 mm x 46 mm x 19 mm

Typical applications

  • Power Banks
  • Wall Chargers forMobile Phones and Tablets and Computing Devices, AC−DC USB PD Compliant Adapters, Cigarette Lighter Adapters

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 68 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance68 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, 470 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±10% 
Rated Voltage1000 V (DC)
Size1206 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.25 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 1 nF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0603 
Q-Factor [1]1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
Size7 mm 
–
–
–
–
Length9 mm
Width4.1 mm
Height12.5 mm
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
VersionTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption35 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size8012 
–
–
–
–
Length9.5 mm
Width9.5 mm
Height13.5 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
Inductance10 µH
Rated Current4.7 A
Saturation Current @ 10%5.4 A
DC Resistance0.02 Ω
Self Resonant Frequency20 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–Check availability