Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7861-7890 of 14704 reference designs
Filter values
Onsemi NCP1236, Rev. 5
Flyback Converter
|
V
in
85-265 V
|
fsw
60-108 kHz
|
Output
19 V / 3.42 A
Onsemi NCP1239 | Demoboard NCP1239B65WGEVB
Flyback Converter
|
V
in
85-265 V
|
Outputs
19 V / 3.15 A, 19 V / 3.4 A
Onsemi NCP1239, Rev. 12
Flyback Converter
|
V
in
85-265 V
|
fsw
92-108 kHz
|
Output
19 V / 3.4 A
Onsemi NCP1239, Rev. 12
Flyback Converter
|
V
in
85-265 V
|
fsw
92-108 kHz
|
Output
19 V / 3.5 A
Onsemi NCP1239B65 | Demoboard NCP1239B65WGEVB, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.4 A
Onsemi NCP1246 | Demoboard AND9170-D
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.5 A
Onsemi NCP1247 | Demoboard NCP1247USBPDGEVB
Flyback Converter
|
V
in
90-265 V
|
Outputs
5 V / 3 A, 0 V / 3 A, 12 V / 3 A, 19.6 V / 3 A
Onsemi NCP1249 | Demoboard NCP1249AD65GEVB
Flyback Converter
|
V
in
85-265 V
|
fsw
65-130 kHz
|
Output
19 V / 3.5 A
Onsemi NCP1250, Rev. 10
Flyback Converter
|
V
in
28 V
|
fsw
92-108 kHz
|
Output
12 V
Onsemi NCP1250, Rev. 10
Flyback Converter
|
V
in
85-265 V
|
fsw
92-108 kHz
|
Output
12 V / 3.3 A
Onsemi NCP1251 | Demoboard NCP1251GEVB
Flyback Converter
|
V
in
115 V
|
Outputs
12 V / 1.8 A, 5 V / 4 A
Onsemi NCP1251, Rev. 2
Flyback Converter
|
V
in
70-520 V
|
Output
12 V / 0.8 A
Onsemi NCP12510 | Demoboard NCP12510B65GEVB
Flyback Converter
|
V
in
90-265 V
|
fsw
26-65 kHz
|
Output
19 V / 3.5 A
Onsemi NCP1251B | Demoboard DN05033/D
Flyback Converter
|
V
in
90-267 V
|
Output
12 V / 2 A
Onsemi NCP1251B | Demoboard DN05012/D, Rev. 3
Flyback Converter
|
V
in
90-267 V
|
Outputs
12 V / 4 A, 5 V / 1.8 A
Onsemi NCP1252, Rev. 7
Boost Converter
|
V
in
90-265 V
|
fsw
92-550 kHz
|
Output
400 V
Onsemi NCP1252D | Demoboard SEC-3PH-11-OBC-EVB
LLC Resonant Converter
|
V
in
195-265 V
|
fsw
400 kHz
|
Output
450 V / 40 A
Onsemi NCP1256 | Demoboard NCP1256B60WGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.3 A
Onsemi NCP1256 | Demoboard AND9206-D, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.3 A
Onsemi NCP1256B, Rev. 60WGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 3.3 A
Onsemi NCP12600 | Demoboard NCP12600 "Snooper" demonstration board 19 V/45 W, Rev. B
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 2.4 A
Onsemi NCP12601 | Demoboard NCP12601PD65WGEVB
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 5 A
Onsemi NCP12700 | Demoboard TND6333
Other Topology
|
V
in
37-57 V
|
Output
20 V / 3 A
Onsemi NCP12700 | Demoboard NCV12700WIDEVINGEVB, Rev. 1
Other Topology
|
fsw
100-1000 kHz
Onsemi NCP12700, Rev. A
Flyback Converter
Onsemi NCP1294
Other Topology
|
fsw
1000 kHz
Onsemi NCP1294
Flyback Converter
|
V
in
22-26 V
|
fsw
1000 kHz
|
Output
230 V
Onsemi NCP1308, Rev. 3
Flyback Converter
|
V
in
90-265 V
|
fsw
75 kHz
|
Outputs
-12 V / 3.8 A, 12 V / 0.5 A, 12 V / 3.8 A
Onsemi NCP1339 | Demoboard NCP1339GGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
19 V / 5.1 A
Onsemi NCP1339, Rev. 3
Flyback Converter
|
V
in
85-265 V
|
fsw
25 kHz
|
Output
19 V / 2.4 A
previous
1
...
261
262
263
264
265
...
491
next
Cart
Your cart is empty.
Get samples and quotes