IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1341B1 | Demoboard DN05086/D

High Efficiency, <30mW Standby QR Adapter with Peak Power Excursion Capability

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 119 V / 3.42 A
IC revision1

Description

The NCP1341 is a highly integrated quasi−resonant flyback controller suitable for designing high−performance off−line power converters. With an integrated active X2 capacitor discharge feature, the NCP1341 can enable no−load power consumption below 30 mW. The quasi−resonant current−mode flyback stage features a proprietary valley−lockout circuitry, ensuring stable valley switching. This system works down to the 6th valley and transitions to a frequency foldback mode to reduce switching losses. As the load decreases further, the NCP1341 enters quiet−skip mode to manage the power delivery. The NCP1341 integrates power excursion mode (PEM) to minimize transformer size in designs requiring high transient load capability. If transient load capability is not desired, the NCP1340 offers the same performance and features without PEM. To help ensure converter ruggedness, the NCP1341 implements several key protective features such as internal brownout detection, a non−dissipative Over Power Protection (OPP) for constant maximum output power regardless of input voltage, a latched over voltage and NTC−ready over-temperature protection through a dedicated pin, and line removal detection to safely discharge the X2 capacitors when the line is removed.

Features

  • QR Frequency Jittering
  • New Quiet-Skip Technology
  • Integrated HV Startup with Brownout Protection
  • Valley Switching Operation with Valley Lockout
  • Integrated X2 Capacitor Discharge Capability
  • NTC Compatible Fault Pin
  • High Drive Capability: -500 mA / +800 mA
  • Latch input for OVP and OTP implementations
  • Power Excursion Mode (PEM)

Typical applications

  • Medium or High Power AC-DC Adapters / Ultra High Density AC-DC Adapters / Computer Power Supplies / Phone and Tablet Adapters

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise240 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch12.5 mm
PackagingBulk 
–
–
–
Rated Voltage310 V (AC)
–
–
Length15 mm
Width7 mm
Height12.5 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current2 A
Inductance10 mH
DC Resistance125 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length23 mm
Width13.8 mm
Height26.5 mm
MountTHT 
–Check availability