IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1343AMDCDBD1R2G | Demoboard EVBUM2818/D

100 W TYPE-C PD3.0 / PPS Charger Solution

Overview

TopologyFlyback Converter
Input voltage90-264 V

Description

This evaluation board user’s manual describes a 100 W,Type C interface, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0/PPS protocol, where isolation from the AC mains is required, and low cost, high efficiency,and low standby power are essential.The featured power supply is a simple QR flyback topology utilizing onsemi’s NCP1623 VSFF PFC controller with 2 stage level, NCP1343 Multi−mode HF PWM controller with transient peak excursion power, NCP4307 synchronous rectified controller, onsemi’s FCMT199N60/ FCMT250N65/FDMS86180/NTTFS4C02 MOSFET. This evaluation board user’s manual provides the complete circuit schematic details, PCB and BOM for 100 W Type C Interface PD3.0 Power adapter solution which supports PD output (5 V / 3 A, 9 V / 3 A, 12 V / 3 A, 15 V / 3 A, 20 V /5 A).

Features

  • AC input from 90 V to 264 V
  • VSFF CRM PFC with 2 stage output voltage, 250 V at LL and 390 V at HL
  • HF CCM/CRM PWM with 2x PEM supports more power transition without PFC working and 68uF PFC capacitor
  • High Frequency Operation up to avg. 190 kHz at 264 Vac & full load and easy to be changed to GaN solution
  • Quite skip and Flyback DCM operation with frequency foldback at no load & light load
  • Output voltage 3.3 V − 21 V
  • Max Output power: 100 W
  • Support PD3.0, PPS, BC1.2 etc.
  • Ripple & Noise: <60 mV
  • AVG efficiency: 92% at 115 Vac & 230 Vac
  • Full load efficiency: 92.3% & 92.9% at 115 Vac & 230 Vac and 20 V 3.25 A
  • Output precise OVP
  • Output OCP, SCP
  • Open loop protection
  • Small size with compact design
  • PCBA size: 60 mm x 60 mm x 19 mm

Typical applications

  • Wall Chargers for Mobile Phones and Tablets and Computing Devices, AC−DC USB PD Compliant Adapters, Cigarette Lighter Adapters
  • Power Banks

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability