IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1340B3 | Demoboard DN05100

45W TYPE-C PD2.0 Power Adapter Solution

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency25-420 kHz
Output 112 V / 3 A

Description

This design note describes a 45 watt, Type C interface PD2.0, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD2.0 orQC2.0 protocol, where isolation from the AC mains is required, and low cost, high efficiency, and low standby power are essential.The featured power supply is a simple QR flyback topology utilizing ON Semiconductor’s NCP1340B3 HF PWM controller, NCP43080D synchronous rectified controller, NTMFS6B03 synchronous MOSFET and ATP104 Switch MOSFET. This Design Note provides the complete circuit schematic details, PCB and BOM for 45W Type C Interface PD2.0 Power adapter solution which supports PD output (5V/3A, 9V/3A, 12V/3A, 15V/3A, 20V/2.25A).This design combined with CanYon’s CY2211 PD2.0 protocal controller to provide PD2.0 and QC2.0 functions. This design also proposes a dual auxiliary power supply to supply PWMcontroller, the PWM controller is supplied by high voltage auxiliary voltage at low output voltage and supplied by low voltage auxiliary voltage at high output voltage and also shutsdown zener bias of high voltage Vcc while low voltage auxiliary voltage supplies controller.This design also uses synchronous rectified controller to provide high efficiency and also uses an external Vcc pulse regulator to supply synchronous controller to ensure controller can works below 4v.

Features

  • Universal AC input range (90 – 264 Vac)
  • Very low standby (5V & 230Vac) power consumption with no cable plug in
  • Very low ripple and noise
  • Inherent SCP and OCP protection
  • High operation frequency up to 150kHz
  • High power density (1.15 W/cm3)
  • Quick switching off FET while unplugging cable and switching on FET at Vbus dropping to 5v while plugging cable again
  • Quasi-Resonant current mode control with Valley Switching
  • Valley lockout avoids audible noise at valley jumping operation
  • Support TYPE-C PD2.0&QC2.0 protocol
  • Adaptive Output OVP and UVP
  • Open loop protection
  • Board size: 57mmx36mmx19mm

Typical applications

  • Smart phone, PAD and NB adapter supporting PD2.0 and QC2.0

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
ISAT,10%(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
L(mH)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application230 VAC 
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
–
–
–
–
–
–
Length9 mm
Width4.1 mm
Height12.5 mm
MountTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption35 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability
–
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance68 nF
Safety ClassX2 
Rate of Voltage Rise400 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch7.5 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length10 mm
Width6 mm
Height12 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
VersionSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Rated Current1500 mA
–
–
–
–
Length2 mm
Width1.2 mm
Height0.0009 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
VersionSMT 
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
Rated Current800 mA
–
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
DC Resistance0.35 Ω
–
Rated Current700 mA
Inductance10 mH
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40042670 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Saturation Current @ 10%1.2 A
Self Resonant Frequency10.6 MHz
VersionHeat Shrinking Tube 
–
–
–
–
DC Resistance0.34 Ω
–
Rated Current1180 mA
Inductance0.047 mH
–
–
MaterialNiZn 
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
750343542
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
–
PackagingTray 
–
–
–
–
–
–
–
–
–
–
Inductance0.36 mH
–
Insulation Test Voltage3000 V (AC)
–
Length21.59 mm
Width21.59 mm
Height17.27 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability