IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1361

Low Power Offline Constant Current PWM Current-Mode Controller with/without High Voltage Startup Current Source

Overview

TopologyFlyback Converter
Input voltage90-375 V
Switching frequency80-110 kHz
Output 120 V / 4.5 A
IC revision1

Description

The NCP1361/66 offers a new solution targeting output powerlevels from a few watts up to 20 W in a universal−mains flybackapplication. Due to a novel method this new controller offers aprimary−side constant current control, saving secondary−sidecomponents to perform current regulation.The NCP1361/66 operates in valley−lockout quasi−resonant peakcurrent mode control mode at nominal load to provide high efficiency.When the secondary−side power starts diminishing, the switchingfrequency naturally increases until a voltage−controlled oscillator(VCO) takes the lead, synchronizing the MOSFET turn−on in adrain−source voltage valley. The frequency is thus reduced bystepping into successive valleys until the number 4 is reached. Beyondthis point, the frequency is linearly decreased in valley−switchingmode until a minimum is hit. Valley lockout during the first fourdrain−source valleys prevents erratic discrete jumps and providesgood efficiency in lighter load situations

Features

±10% Current Regulation

  • 560 V Startup Current Source
  • No Frequency Clamp, 80 or 110 kHz Maximum SwitchingFrequency Options
  • Quasi−Resonant Operation with Valley SwitchingOperation
  • Fixed Peak Current & Deep Frequency Foldback @Light Load Operation.
  • External Constant Voltage Feedback Adjustment
  • Cycle by Cycle Peak Current Limit
  • Built−In Soft−Start
  • Over & Under Output Voltage Protection
  • Wide Operation VCC Range (up to 28 V)
  • Low Start−up Current (2.5 A typ.) with NCP1361
  • Clamped Gate−drive Output for MOSFET
  • CS & Vs/ZCD pin Short and Open Protection
  • Internal Temperature Shutdown
  • Less than 30 mW No−Load Performance at High Linewith NCP1366 Version
  • These are Pb−Free Devices

Typical applications

  • Ac−dc USB chargers for Cell Phones, Tablets and camera
  • Low power ac−dc Adapters for Chargers.

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Application
Interface Type
Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1 µH, 8.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current8.5 A
Saturation Current @ 10%8.5 A
DC Resistance0.015 Ω
Self Resonant Frequency140 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Length6 mm
–
–
–
–
–
–
–
MountTHT 
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.5 A
Saturation Current @ 10%0.57 A
DC Resistance1.2 Ω
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Length6 mm
–
–
–
–
–
–
–
MountTHT 
–
–Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance330 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current4500 mA
Leakage Current528 µA
Dissipation Factor8 %
Pitch3.5 mm
Diameter8 mm
Length8 mm
PackagingAmmopack 
–
–
–
–
–
–
MountRadial THT 
–
–Check availability
SPECWR-USB Standard Connectors, –, 1.5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current1.5 A
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel & Mylar 
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal - Short Type 
Variantwith Clips 
GenderReceptacle 
Pins4 
MountTHT 
Working Voltage30 V (AC)
–Check availability
750315544
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability