IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1342 | Demoboard DN05105/D

30W TYPE-C PD3.0 / QC3.0 Power Adapter Solution with WT6632F

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency25-800 kHz
Output 112 V / 2 A

Description

This design note describes a 30 W, Type C interface PD3.0, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0 or QC3.0 protocol, where isolation from the AC mains is required, and low cost, high efficiency, and low standby power are essential. The featured power supply is a simple QR flyback topology utilizing ON Semiconductor’s NCP1342 HF PWM controller, NCP4306D synchronous rectified controller, NTMFS6B03 synchronous MOSFET and ATP104 Switch MOSFET. This Design Note provides the complete circuit schematic details, PCB and BOM for 45 W Type C Interface PD3.0 Power adapter solution which supports PD output (5 V / 3 A, 9 V / 3 A, 12 V / 2.5 A, 15 V / 2 A, 20 V / 1.5 A). This design combined with Weltrend WT6632F PD3.0 protocol controller to provide PD3.0 and QC3.0 functions. This design also proposes a dual auxiliary power supply to supply PWM controller, the PWM controller is supplied by high voltage auxiliary voltage at low output voltage and supplied by low voltage auxiliary voltage at high output voltage and also shuts down zener bias of high voltage Vcc while low voltage auxiliary voltage supplies controller. This design also uses NCP4306 synchronous rectified controller to provide high efficiency and also has no external Vcc regulator to supply synchronous controller to ensure controller can works below 3.6 V.

Features

  • Universal AC input range (90 – 264 Vac)
  • Very low standby (5 V & 230 Vac) power consumption with no cable plug in
  • Very low ripple and noise
  • Inherent SCP and OCP protection
  • High operation frequency up to 150kHz
  • High power density (1W/cm3)
  • Quick switching off FET while unplugging cable and switching on FET at Vbus dropping to 5 V while plugging cable again
  • Quasi-Resonant current mode control with Valley Switching
  • Valley lockout avoids audible noise at valley jumping operation
  • Support TYPE-C PD3.0 & QC3.0 protocol
  • Adaptive Output OVP and UVP
  • Open loop protection
  • Board size: 57mmx36mmx19mm

Typical applications

  • Flat TV SMPS
  • Phone and Tablet Adapters
  • Notebook Adapters / Computer Power Supplies

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
ISAT,10%(A)
fres(MHz)
Version
Interface Type
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (DC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(A)
L(mH)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application230 VAC 
–
–
–
–
–
–
–
–
Size7 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length9 mm
Width4.1 mm
Height12.5 mm
MountTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption35 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 220 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance220 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
PackagingBulk 
Capacitance±10% 
SizePitch: 10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length13 mm
Width8 mm
Height14 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, USB 3.1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
–
–
–
–
Insulation Resistance1000 MΩ
–
PackagingTape and Reel 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Interface TypeType C 
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
–
–
–
–
–
TypeHorizontal 
Rated Current5 A
–
–
–
–
–
–
–
MountTHR 
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Pad Dimension0.5 mm
–
–
VersionSMT 
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Rated Current1.5 A
–
–
–
–
Length2 mm
Width1.2 mm
Height0.0009 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Pad Dimension0.5 mm
–
–
VersionSMT 
–
–
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
Rated Current0.8 A
–
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
VersionTHT 
–
–
Pins4 
–
–
–
–
–
–
DC Resistance0.35 Ω
–
Rated Current0.7 A
Inductance10 mH
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
–
–
–
–
–
–
VDE Approval40042670 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size5075 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Saturation Current @ 10%1.2 A
Self Resonant Frequency10.6 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
–
DC Resistance0.34 Ω
–
Rated Current1.18 A
Inductance0.047 mH
–
–
MaterialNiZn 
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 10 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 pF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, 1 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 µF
–
–
–
Insulation Resistance0.5 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 pF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 1 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 68 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance68 nF
–
–
–
Insulation Resistance7.4 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, 1 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage100 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability