IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1340/NCP4306/WT6632F | Demoboard DN05102/D

45W TYPE-C PD3.0 / QC3.0 Power Adapter Solution with WT6632F

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 120 V / 2.25 A

Description

This design note describes a 45 W, Type Cinterface PD2.0, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0 or QC3.0 protocol, where isolation from the AC mains is required, and low cost, high efficiency, and low standby power are essential.

Features

Universal AC input range (90 – 264 Vac)Very low standby (5 V & 230 Vac) power consumption with no cable plug inVery low ripple and noiseInherent SCP and OCP protectionHigh operation frequency up to 150kHzHigh power density (1.15 W/cm3)Quick switching off FET while unplugging cable and switching on FET at Vbus dropping to 5 V while plugging cable againQuasi-Resonant current mode control with Valley SwitchingValley lockout avoids audible noise at valley jumping operationSupport TYPE-C PD3.0 & QC3.0 protocolAdaptive Output OVP and UVPOpen loop protectionBoard size: 57mmx36mmx19mm

Typical applications

  • TYPE-C PD Power Adapter

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 47 µH, 1.18 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.18 A
Saturation Current @ 10%1.2 A
DC Resistance0.34 Ω
Self Resonant Frequency10.6 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–Check availability
750343635
SPECTransformer, 360 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance360 µH
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-VD Disk Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
–
–
–
–
–
VersionTHT 
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption35 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability