Topology | Flyback Converter |
Input voltage | 90-265 V |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | fres (MHz) | Version | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (DC)) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744732100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 4.7 | 27 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | – | 0.033 | – | 4 | 10 | – | – | – | 9.5 | 9.5 | 8 | THT | – | – | – | – | – | – | – | ||
![]() | 742792040 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | SMT | – | – | – | – | 2000 | – | – | 600 | 700 | 150 MHz | 2000 | 0.15 | High Current | 1.5 | – | – | – | – | 2 | 1.2 | 0.0009 | SMT | – | – | – | – | – | – | – | ||
![]() | 742792096 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | SMT | – | – | – | – | 1000 | – | – | 1000 | 1000 | 100 MHz | 1000 | 0.3 | High Current | 0.8 | – | – | – | – | 2 | 1.2 | 0.9 | SMT | – | – | – | – | – | – | – | ||
![]() | 744823210 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | – | – | – | 4 | 2000 | – | – | – | – | – | – | 0.125 | – | 2 | 10000 | 250 | 1500 | MnZn | 23 | 13.8 | 26.5 | THT | – | – | – | – | – | – | 40042670 | ||
![]() | 820573011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | THT | 230 VAC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 9 | 4.1 | 12.5 | THT | 300 | 385 | 470 | 1200 | 35 | 0.25 | Yes | ||
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | USB 3.1 | Type C | Receptacle | 24 | – | 20 | Tape and Reel | – | – | – | – | – | Horizontal | 5 | – | – | – | – | – | – | – | THR | – | – | – | – | – | – | – | |
750343808 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744732100 | SPEC | |
![]() | 742792040 | SPEC | |
![]() | 742792096 | SPEC | |
![]() | 744823210 | SPEC | |
![]() | 820573011 | SPEC | |
![]() | 632723300011 | SPEC | – |
750343808 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | fres (MHz) | Version | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (DC)) | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
---|