Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5791-5820 of 14704 reference designs
Filter values
Microchip MIC803 | Demoboard EV88C63A-HVD3GD-Ctrl, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
15-28 V
|
fsw
50 kHz
|
Output
20 V / 9 A
Microchip MPFS250T-FCVG484 | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
FPGA
Microchip MSCSM330AM07CD3NG | Demoboard V88C63A-HVD3GD-PowerBoard, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
15-28 V
|
fsw
50 kHz
|
Output
20 V / 9 A
Microchip NX9548CMTR | Demoboard NX9548
Buck Converter
|
V
in
4.5-24 V
|
Output
24 V / 9 A
Microchip OS81110
Other Topology
Microchip PAC1952-2 | Demoboard PAC1952-2 BMS Controller, Rev. 2
Battery Management System
|
V
in
32 V
Microchip PD70201 | Demoboard EVB25FX, Rev. 1.8
Flyback Converter
|
V
in
42-57 V
|
fsw
100-500 kHz
|
Outputs
12 V / 2.1 A, 5 V / 5 A
Microchip PD70201 | Demoboard EVB25FX, Rev. 1.8
Buck Converter
|
V
in
32-57 V
|
fsw
100-500 kHz
|
Output
12 V / 4 A
Microchip PD70201 | Demoboard PD70201EVB25FX, Rev. 3.1
Flyback Converter
|
V
in
42-57 V
|
Output
12 V / 2.1 A
Microchip PD70201 | Demoboard PD70201EVB25FX, Rev. 3.1
Flyback Converter
|
V
in
42-57 V
|
Output
5 V / 5 A
Microchip PD70211 | Demoboard PD70211EVB51F-12, Rev. 1.2
Flyback Converter
|
V
in
42-57 V
|
Output
12 V / 4.17 A
Microchip PIC16F15345 | Demoboard High-Voltage E-Fuse, Rev. A
Push-Pull Converter symmetrical isolated
|
V
in
5 V
|
Outputs
24.8 V, 12.4 V
Microchip PIC16F1764 | Demoboard EV84C64A, Rev. A
Other Topology
|
V
in
38-42 V
|
fsw
800-1000 kHz
|
Output
15 V / 3 A
Microchip PIC16F1769 | Demoboard 60W Flyback+100ms Holdup, Rev. 1
Other Topology
|
V
in
5 V
|
Output
12 V
Microchip PIC16F1769 | Demoboard 30W FB PFC, Rev. 3.1
Power Factor Correction
|
V
in
190-265 V
|
Output
38 V / 0.7 A
Microchip PIC16F1779 | Demoboard UBC150
Other Topology
Microchip PIC16F18325 | Demoboard Qi Wireless 15W Receiver Reference Design AN3532
Wireless Power Transfer
Microchip PIC16F18325 | Demoboard Qi-Wireless-Charging-LED-Lantern
Buck-Boost Converter
|
V
in
4.5-28 V
|
Output
5 V
Microchip PIC16F18326 | Demoboard Wireless 5W Charging Transmitter Reference Design, Rev. 1
Wireless Power Transfer
|
V
in
5 V
Microchip PIC16F753 | Demoboard AN1978, Rev. 4
SEPIC Buck-Boost Topology
|
V
in
6-20 V
|
Output
45 V / 0.33 A
Microchip PIC16F753, Rev. C
Flyback Converter
|
V
in
6-20 V
|
Output
70 V
Microchip PIC16F753 | Demoboard TB3104, Rev. C
Flyback Converter
|
V
in
6-20 V
|
Output
70 V
Microchip PIC16F753 | Demoboard TB3103, Rev. C
Flyback Converter
|
V
in
6-20 V
|
Output
70 V
Microchip PIC33FJ | Demoboard Dual Interleaved Buck - Demo board, Rev. 1.0
Buck Converter
Microchip PL360B | Demoboard PL360G55CB EVALUATION BOARD, Rev. 1
Other Topology
Microchip PL460 | Demoboard PL460-EK, Rev. 4
Buck Converter
|
V
in
15 V
Microchip PMB-FET | Demoboard EV67D28A, Rev. 1
Buck-Boost Converter
|
V
in
800 V
|
Output
20 A
Microchip PolarFire SoC FPGA Icicle Kit | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
FPGA
Microchip SAM9X6 | Demoboard MCP16502, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
1.8 V / 1 A
Microchip SAM9X6 | Demoboard MCP16501, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2200 kHz
|
Outputs
1.25 V / 1 A, 1.2 V / 1 A, 3.3 V / 1 A
previous
1
...
192
193
194
195
196
...
491
next
Cart
Your cart is empty.
Get samples and quotes