IC manufacturers Microchip

IC manufacturers (108)

Microchip PIC16F18325 | Demoboard Qi Wireless 15W Receiver Reference Design AN3532

Overview

TopologyWireless Power Transfer

Description

The advanced Microchip wireless receiver is compatible with Qi 1.2 base stations and is able to draw up to 15W of power that can be used to run portable devices or charge batteries. It allows users to quickly incorporate this receiver into their designs without dealing with the Qi protocol state machine and communication.This implementation consists of a wireless receiver and a synchronous buck converter used to charge batteries. A low-cost, general purpose 8-bit microcontroller handles the Qi state machine, communication to and from the base station, the Li-Ion battery charging state machine, and regulates the buck converter output voltage and input current. The advanced Microchip Qi1.2 wireless receiver is backwards compatible with Qi1.1 5W base station and should be able to detect the base station capabilities.

Features

  • Compatible with Qi1.2 (15W) standard targeting portable devices or charge batteries.
  • Implemented with a wireless receiver and a synchronous buck converter used to charge batteries.
  • Communication with base transmitter via ASK/FSK protocol.
  • Medium power profile enable devices sink up to 15W of power and tripling (3X) the charging current.Extend to higher powered devices such as home or semi-professional power tools, and devices with larger batteries.

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 3.3 nF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3.3 nF
Capacitance±5% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
Size0805 
–
–
–
–
Q-Factor1000 
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 330 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Size0603 
–
–
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -20 °C up to +105 °C
–
–
–
Length40 mm
Width40 mm
Height1.2 mm
–
–
Complianceworks with Qi Rx IC's 
Size40 x 40 x 1.2 mm 
Inductance8 µH
Rated Current5 A
DC Resistance80 mΩ
Self Resonant Frequency16 MHz
Q-Factor30 
Power Capability [1]80 W
–Check availability