IC manufacturers Microchip

IC manufacturers (108)

Microchip PIC16F18326 | Demoboard Wireless 5W Charging Transmitter Reference Design

Microchip 5W Qi Wireless Transmitter

Overview

TopologyWireless Power Transfer
Input voltage5 V
IC revision1

Description

The Microchip wireless charging transmitter described in this document is a Basic Power Profile (BPP) charger compatible with the wireless charging Qi 1.1 protocol [1]. The solution includes advanced options, such as efficiency based Foreign Object Detection (FOD) and receiver protection.Since the wireless Qi receivers are backwards compatible, this solution is compatible with receivers supporting (up to the current) version 1.3 of the protocol [1] and has a power limit of 5W (measured on the RX side).Microchip offers a total system solution for Qi wireless charging, comprising of a transmitter and two types of receivers (linear and switching), with an overall system efficiency of more than 70% and full Li-Ion charging algorithm support, customizable for different chemistries.The transmitter is designed to use a minimal number of components, with only a PIC16F microcontroller, two MOSFET drivers and 3 operational amplifiers. The device is based on the Wireless Power Consortium (WPC) A11 reference [1 design and uses a 5V USB-C input to power the circuit.

Features

  • Wireless charging transmitter based on the 5W BPP A11 reference design
  • Charges most Qi-enabled devices at 1A
  • 5V USB-C input
  • Efficiency based FOD
  • Resonant tank voltage/current protections
  • UART interface and GUI

Typical applications

  • handheld devices wirelessly
  • consumer electronics

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
L(mm)
W(mm)
H(mm)
Fl(mm)
Ceramic Type
Packaging
Application
Interface Type
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (DC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Compliance
Size
L(µH)
IR(mA)
fres(MHz)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
–
PackagingTape and Reel 
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
–
PackagingTape and Reel 
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
Length3.2 mm
Width1.6 mm
Height1.1 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
MountSMT 
–
–
Impedance @ 100 MHz500 Ω
Maximum Impedance610 Ω
Maximum Impedance150 MHz 
Rated Current 22500 mA
DC Resistance0.06 Ω
TypeHigh Current 
–
Size1206 
–
Rated Current1800 mA
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1206 
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -20 °C up to +105 °C
–
–
Length47.5 mm
Width47.5 mm
Height4.7 mm
–
–
–
–
–
–
Pins2 
MountTHT 
–
–
–
–
–
–
DC Resistance0.048 Ω
–
ComplianceQi-A11; MP-A11 
SizeØ 48 x 3 mm 
Inductance6.3 µH
Rated Current8000 mA
Self Resonant Frequency16 MHz
Q-Factor115 
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
ApplicationUSB 3.1 
Interface TypeType C 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
–
–
–
–
–
TypeHorizontal 
–
–
–
Rated Current5000 mA
–
–
–Check availability
SPECWCAP-CSST Soft Termination, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–Check availability