IC manufacturers Microchip

IC manufacturers (108)

Microchip PIC16F753 | Demoboard TB3104

14/16-Pin, Flash-Based 8-Bit CMOS Microcontrollers

Overview

TopologyFlyback Converter
Input voltage6-20 V
Output 170 V
IC revisionC

Description

The PIC16F75/HV753 Device are covered by this data sheet. they are available in 14-pin PDIP,SOIC, TSSOP and 16-pin QFN packages.

Features

  • Flash Program Memory with self read/write capability
  • Mid-Range Core, Internal 8MHz oscillator
  • 1 x Op Amp
  • 2 x High Speed Analog Comparators (50nS)
  • 1 x Capture-Compare-PWM (CCP)
  • 8 x 10-bit Analog-to-Digital Converter (ADC) with voltage reference,
  • 1 x Dual Range 9-bit Digital-to-Analog Converter (DAC)
  • Complementary Output Generator (COG):
  • Complementary Waveforms from selectable sources
  • Watchdog Timer (WDT)
  • Power-On/Off-Reset, Brown-Out Reset (BOR)In Circuit Serial Programming (ICSP)
  • High Current Source/Sink: 2 pins with 50 mA I/O, 9 pins with 25 mA I/O
  • High Voltage PIC16HV753 variant (2.0V – user defined) with internal shunt regulator
  • Wide Operation Voltage Variant ‘F’ (2.0V – 5.5V)
  • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 1.4 µH, 3.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.4 µH
Rated Current3.4 A
Performance Rated Current4.45 A
Saturation Current5.04 A
Saturation Current @ 10%5.04 A
Saturation Current @ 30%5.8 A
DC Resistance0.056 Ω
Self Resonant Frequency103 MHz
Check availability