IC manufacturers Microchip

IC manufacturers (108)

Microchip PIC16F1764 | Demoboard EV84C64A

50W INTERLEAVED LLC CONVERTER DEVELOPMENT BOARD

Overview

TopologyOther Topology
Input voltage38-42 V
Switching frequency800-1000 kHz
Output 115 V / 3 A
IC revisionA

Description

The 50W Interleaved LLC Converter Development Board is a generic development board implementing interleaved LLC topology supporting rapid prototyping and code development based on dsPIC33 DSCs. It utilizes the dsPIC33CH128MP506 DSC supporting a fully digital and advanced power control algorithm scheme. The board is compatible with dsPIC33EP, dsPIC33CK and dsPIC33CH Digital Power Plug-in Modules (DP-PIM)

Features

  • Input working voltage range: 38 - 42 VDC
  • Max. Output Power: 30W per phase
  • Maximum Switching Frequency: 1000 kHz
  • Output connector
  • Auxiliary power supply
  • Test Points for outer loop measurements
  • Protection circuitry
  • HMI Interface (Push buttons and two LEDs)
  • dsPIC33-DSC DP-PIM socket with test points at the edge of the board
  • AUX Connector
  • Supports UART communication, GPIO, Analog input, DAC signal output and 3.3V analog AUX supply.

Typical applications

  • General application, interleaved LLC Converter

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
MountSMT 
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Height0.7 mm
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
MountSMT 
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Height0.7 mm
–
–
–
–Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length5.8 mm
Width5.3 mm
MountV-Chip SMT 
Capacitance33 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current2200 mA
ESR40 mΩ
Leakage Current400 µA
Dissipation Factor8 %
Diameter5 mm
Packaging15" Tape & Reel 
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.8 A
Type of InsulationReinforced 
Switching Frequency 300 - 620
Voltage-µSecond10 Vµs
Turns Ratio1:1.1 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
MountSMT 
–
–
–
–
–
–
–
–
PackagingTape and Reel 
Height7.62 mm
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V (DC)
–
–
–
–
–
–
PackagingTape and Reel 
Height2.5 mm
Operation Force260 g
Electrical Life50000 Cycles
Actuator ColorWhite 
–Check availability