Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5731-5760 of 14704 reference designs
Filter values
Microchip MD2131DB2
Push-Pull Converter symmetrical isolated
|
V
in
5 V
Microchip MD2131K7-G | Demoboard MD2131DB2 Demo Board Rev 2, Rev. 1
Other Topology
Microchip MD2134
Boost Converter
|
V
in
5 V
Microchip MD3872 | Demoboard MD3872DB1
Other Topology
Microchip MIC21000
Buck Converter
|
V
in
3.3-5 V
|
fsw
177-1000 kHz
|
Output
5 V
Microchip MIC21000
Buck Converter
|
V
in
5 V
|
fsw
177-1000 kHz
|
Output
5 V
Microchip MIC2111 | Demoboard MIC2111BYMT, Rev. 1.1
Buck Converter
|
V
in
5.5-16 V
|
fsw
200-2000 kHz
|
Output
1.2 V / 20 A
Microchip MIC2111, Rev. 2.1
Buck Converter
|
V
in
5.5-16 V
|
fsw
200-2000 kHz
|
Output
0.6 V / 20 A
Microchip MIC2125 | Demoboard DS20005469A, Rev. A
Buck Converter
|
V
in
4.5-28 V
|
fsw
200-750 kHz
|
Output
3.3 V / 20 A
Microchip MIC2125 | Demoboard MIC2125YML-20A-EV, Rev. A
Buck Converter
|
V
in
4.5-28 V
|
fsw
200-750 kHz
|
Output
3.3 V / 20 A
Microchip MIC2125, Rev. A
Other Topology
|
fsw
200-650 kHz
Microchip MIC2126 | Demoboard MIC2126YML-20A-EV, Rev. A
Buck Converter
|
V
in
4.5-28 V
|
fsw
200-750 kHz
|
Output
3.3 V / 20 A
Microchip MIC2128YML | Demoboard MIC2128 HIGH POWER EVALUATION BOARD, Rev. 1
Buck Converter
|
fsw
270-800 kHz
Microchip MIC2132 | Demoboard EV78U64A, Rev. 1
Buck Converter
|
V
in
36-60 V
|
fsw
100-1000 kHz
|
Output
12 V
Microchip MIC2132YML | Demoboard MIC2132 4 Phase Evaluation Board, Rev. 1
Buck Converter
|
V
in
4.5-75 V
|
Output
5 V / 80 A
Microchip MIC2133 | Demoboard MIC2133 Evaluation Board
Buck Converter
|
V
in
4.5-75 V
|
fsw
200-800 kHz
|
Output
12 V / 40 A
Microchip MIC2133 | Demoboard MIC2133 Evaluation Board / EV66P64A, Rev. A
Buck Converter
|
V
in
4.5-75 V
|
fsw
100-800 kHz
|
Output
32 V / 50 A
Microchip MIC21LV32 | Demoboard EV71S00A, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
fsw
100-1000 kHz
Microchip MIC21LV33 | Demoboard EV93M52A MIC21LV33 Evaluation Board
Buck Converter
|
V
in
4.5-36 V
|
Output
28 V / 50 A
Microchip MIC2207
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
2000 kHz
|
Output
1.8 V / 3 A
Microchip MIC2208, Rev. D
Buck Converter
|
V
in
5 V
|
fsw
900-1100 kHz
|
Output
3.3 V / 3 A
Microchip MIC2208, Rev. D
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
900-1100 kHz
|
Output
1 V / 3 A
Microchip MIC22705YML | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
Other Topology
Microchip MIC23156 | Demoboard ADM00856 SYNC BUCK REG EVB, Rev. 1
Buck Converter
|
V
in
2.7-5.7 V
|
Output
2.4 V / 1.5 A
Microchip MIC23303 | Demoboard MIC23303YML, Rev. 1
Buck Converter
Microchip MIC23303 | Demoboard EV18W53A, Rev. 1
Buck Converter
|
V
in
5 V
|
Output
3.3 V / 2.1 A
Microchip MIC23303, Rev. 2.0
Buck Converter
|
V
in
3-4.2 V
|
Output
1.8 V / 2 A
Microchip MIC23303, Rev. 2.0
Buck Converter
|
V
in
2.9-5.5 V
|
Output
1.8 V
Microchip MIC23303, Rev. 2.0
Buck Converter
|
V
in
2.7-5.5 V
|
Output
0.65 V / 3 A
Microchip MIC23303YML | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
Buck Converter
|
V
in
2.9-5.5 V
|
Outputs
1.8 V / 3 A, 1.5 V / 3 A, 1.1 V / 3 A, 1.2 V / 3 A
previous
1
...
190
191
192
193
194
...
491
next
Cart
Your cart is empty.
Get samples and quotes