Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5851-5880 of 14704 reference designs
Filter values
Microchip VSC8662XIC | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
Other Topology
Microchip ZL30251LDG1Q074 | Demoboard VSC5640EV SPARX-5,-5I EVALUATION BOARD
Other Topology
MikroE 1312020030000 | Demoboard RGB Ring Click, Rev. 1
Other Topology
|
V
in
3.3-5 V
MikroE 1312121320437 | Demoboard 2x4 RGB Click, Rev. 1
Other Topology
|
V
in
3.3-5 V
MikroE 171010550 | Demoboard Step Down 13 Click, Rev. 1
Buck Converter
|
V
in
3.3-5.5 V
|
Output
5.45 V / 1.2 A
MikroE 172946001 | Demoboard LED Driver 11 Click, Rev. 1
Boost Converter
|
V
in
4.5-60 V
MikroE 2511020213301 | Demoboard PRESSURE 16 CLICK, Rev. 1
Other Topology
|
V
in
3.3 V
MikroE 2513130810401 | Demoboard DIFF PRESS 3 CLICK, Rev. V100
Sensors
MikroE 2521020222501 | Demoboard Thermo 18 Click, Rev. 1
Sensors
|
V
in
3.3-5 V
MikroE 2536030320001 | Demoboard 6DOF IMU 21 Click, Rev. 1
Sensors
|
V
in
3.3 V
MikroE 2605041183000 | Demoboard M-BUS RF 2 Click, Rev. 1
RF signals / communications
|
V
in
3-3.5 V
MikroE 2607021183000 | Demoboard M-BUS RF 3 Click, Rev. 1
Sensors
|
V
in
3.3 V
MikroE 2609011081000 | Demoboard ISM 7 Click, Rev. 1
RF signals / communications
|
V
in
3.3 V
MikroE 2609011091000 | Demoboard ISM 8 Click, Rev. 1
RF signals / communications
|
V
in
3.3 V
MikroE 2610011025000 | Demoboard Calypso Click, Rev. 1
RF signals / communications
|
V
in
3.3 V
MikroE 2611011021000 | Demoboard Thyone-I Click, Rev. 1
RF signals / communications
|
V
in
3.3 V
MikroE 2611011021010 | Demoboard WIREPAS CLICK, Rev. 1
RF signals / communications
|
V
in
3.3 V
MikroE 2612011024000 | Demoboard Proteus-e Click, Rev. 1
RF signals / communications
|
V
in
3.3 V
MikroE 2615011136000 | Demoboard LTE IoT 13 Click, Rev. 1
RF signals / communications
|
V
in
3.3-5 V
MikroE 2617011025000 | Demoboard Stephano-I Click, Rev. 1
RF signals / communications
|
V
in
3-3.5 V
MikroE 2618011181000 | Demoboard LR 16 Click, Rev. 1
RF signals / communications
|
V
in
3.3 V
MikroE LAN8651B1 | Demoboard Two-Wire ETH 3 Click, Rev. 1
LAN / POE
|
V
in
3.3 V
MikroE MAX6615 | Demoboard Fan 8 Click, Rev. 1
Sensors
|
V
in
3.3-5 V
MikroE MIC28511 | Demoboard Mikromedia 7 CAPACITIVE FPI, Rev. 1
Buck Converter
|
V
in
4.6-60 V
|
fsw
200-680 kHz
MikroE P9025AC | Demoboard QI RECEIVER CLICK
Wireless Power Transfer
|
Output
5.3 V / 1 A
MikroE PIC16F15313 | Demoboard QI RX CLICK, Rev. 1
Wireless Power Transfer
|
V
in
3.3-5 V
MikroE ST1S14PHR | Demoboard USB-C SOURCE CLICK
USB
|
V
in
5.5-48 V
|
fsw
600-1000 kHz
|
Output
19 V / 3 A
MindCet MDC901 | Demoboard MDC901-2E-EVKHB
Half-Bridge Converter symmetrical isolated
|
V
in
16-36 V
MindCet MDC901 | Demoboard MDC901-EVB, Rev. Rev1
Half-Bridge Converter symmetrical isolated
Monolithic Power Systems EV020-5-S-00A, Rev. 1.02
Flyback Converter
|
V
in
85-265 V
|
fsw
50-60 kHz
|
Output
5 V / 1 A
previous
1
...
194
195
196
197
198
...
491
next
Cart
Your cart is empty.
Get samples and quotes