IC manufacturers Microchip

IC manufacturers (108)

Microchip PL460 | Demoboard PL460-EK

PL460 Evaluation Kit

Overview

TopologyBuck Converter
Input voltage15 V
IC revision4

Description

The PL460 EK board includes a PL460 modem for narrow-band Power Line Communication (NB-PLC), which operates in the frequency band 0 .. 500kHz.PL460-EK covers by default CENELEC-A and FCC frequency bands with a common filtering and coupling stage. Please check the kit design resources for additional filtering and coupling solutions addressing specific band configurations (CEN-A only, CEN-B, FCC only, ARIB).In combination with an external Microchip MCU host, PL460-EK fully supports state-of-the-art NB-PLC standards such as PRIME and G3-PLC.PL460-EK is a client companion board for the PIC32CXMT family of EK/DBs, SAME70-Xplained and SAMG55-Xplained boards.A complete suite of PC tools are provided to ease the evaluation with PL460-EK. Please check our PHY tester and PLC sniffer tools.

Typical applications

  • Power Line Communication (PLC)

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
Size7345 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length7.3 mm
Width7.3 mm
Height4.5 mm
–
–
Inductance12 µH
Performance Rated Current3.35 A
DC Resistance58 mΩ
Self Resonant Frequency23 MHz
VersionRobust 
–Check availability
SPECWR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
Length10 mm
–
–
–
PackagingBox 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability