IC manufacturers Microchip

IC manufacturers (108)

Microchip PIC16F18325 | Demoboard Qi-Wireless-Charging-LED-Lantern

Overview

TopologyBuck-Boost Converter
Input voltage4.5-28 V
Output 15 V

Description

The Microchip Qi wireless LED lantern is a lighting solution with wireless charging capabilities. It is able to draw up to 5W from a base station and charge a Li-Ion battery at 1A.Battery charging is achieved using a bi-directional synchronous buck converter. The same converter can boost the battery voltage to drive a dimmable string of 3 LEDs at 200mA. A single 8 bit microcontroller manages the Qi communication, battery charging and LED driving, consequently simplifying the device and lowering the cost. Adding wireless charging capabilities to a portable lighting solution enables sealing the device and creating a water-proof or weather-resistant product.

Features

  • Able to draw up to 5W from a base station
  • Charges a Li-Ion battery at 1A
  • Uses a bi-directional synchronous buck converter

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IRP,40K(A)
ISAT(A)
Version
Pins
Type
Mount
Working Voltage(V (AC))
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
Size1206 
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length7.3 mm
Width7.3 mm
Height4.5 mm
–
–
Performance Rated Current2.8 A
Saturation Current2.2 A
VersionRobust 
Pins2 
–
MountSMT 
–
–
Size7345 
Inductance15 µH
Rated Current1.6 A
DC Resistance81 mΩ
Self Resonant Frequency19.5 MHz
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -20 °C up to +105 °C
–
–
–
Length40 mm
Width40 mm
Height1.2 mm
–
–
–
–
VersionTHT 
Pins2 
–
MountTHT 
–
Complianceworks with Qi Rx IC's 
Size40 x 40 x 1.2 mm 
Inductance8 µH
Rated Current5 A
DC Resistance80 mΩ
Self Resonant Frequency16 MHz
Q-Factor30 
Power Capability [1]80 W
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
Pins2 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
–
–
–
Rated Current3 A
–
–
–
–
–Check availability