IC manufacturers Microchip

IC manufacturers (108)

Microchip PIC16F1769 | Demoboard 30W FB PFC

Overview

TopologyPower Factor Correction
Input voltage190-265 V
Output 138 V / 0.7 A
IC revision3.1

Description

14/20-Pin, 8-Bit Flash MicrocontrollersThe PIC16(L)F1764/5/8/9 family offers intelligent analog with digital peripherals to create up to two independent closed-loop channels. These 14 and 20-pin devices enable the ability to interconnect the on-chip peripherals to create customfunctions specific to each application; helping simplify the implementation of a complex control system and givedesigners the flexibility to innovate.

Features

  • C Compiler Optimized RISC Architecture
  • Only 49 Instructions
  • Operating Speed:
  • DC – 32 MHz clock input
  • 125 ns minimum instruction cycle
  • Interrupt Capability
  • 16-Level Deep Hardware Stack
  • Up to Four 8-Bit Timers
  • Up to Three 16-Bit Timers
  • Power-on Reset (POR)
  • Configurable Power-up Timer (PWRT)
  • Brown-out Reset (BOR) with Selectable Trip Point
  • Extended Watchdog Timer (EWDT):
  • Low-power 31 kHz WDT
  • Software-selectable prescaler
  • Software-selectable enable
  • Configurable Logic Cell (CLC):
  • Up to three CLCs; up to four selected inputs
  • Integrated combinational and state logic
  • Up to Two Complementary Output Generators (COG):
  • Push-Pull, Full-Bridge and Steering modes
  • Up to Two Capture/Compare/PWM (CCP) modules
  • Pulse-Width Modulators (PWM):
  • Up to two 10-bit PWMs
  • Up to two 16-bit PWMs
  • Peripheral Pin Select (PPS):
  • Configure any digital pin to output
  • Serial Communications:
  • Enhanced USART (EUSART)
  • SPI, I2C, RS-232, RS-485, LIN compatible
  • Auto-Baud Detect, auto-wake-up on start
  • Up to 18 I/O Pins:
  • Individually programmable pull-ups
  • Slew rate control
  • Interrupt-On-Change (IOC) with edge select
  • Up to Two Data Signal Modulators (DSM)

Typical applications

  • Industrial Control

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1500 µH, 0.38 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1500 µH
Rated Current0.38 A
Saturation Current0.4 A
DC Resistance3 Ω
Self Resonant Frequency1.5 MHz
MountTHT 
Check availability
750815652
SPECOffline Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability