IC manufacturers Microchip

IC manufacturers (108)

Microchip SAM9X6 | Demoboard MCP16502

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 11.8 V / 1 A
IC revision1

Description

The SAM9X60 is a high-performance, ultra-low-power ARM926EJ-S CPU-based embedded microprocessor (MPU) running up to 600 MHz. The SAM9X60 supports various memory interfaces, including 16-bit LPDDR/DDR2, 32-bit LPSDR/SDRAM, NAND flash, Quad SPI and eMMC Flash. The device integrates powerful peripherals for connectivity and user interface applications . It offers State-of-the-Art security functions such as Secure Boot capability with on-chip secure key storage (OTP), high-performance crypto accelerators (SHA, AES and TDES) as well as tamper pins.Microchips offers for different supply and DRAM configurations, fully tested power management solutions respecting the SAM9X60 power sequencing specifications. Go to Treelinktool under DC/DC converters and SAM9X60 for further information.

Features

  • Input Voltage: 2.7V to 5.5V
  • Four 1A Output Current Buck Channels with 100% Maximum Duty Cycle Capability
  • 2 MHz Buck Channels PWM Operation
  • Two Auxiliary 300 mA Low-Dropout Linear Regulators (LDOs)
  • ±1% Voltage Accuracy for DDR (Buck2 Output), Core (Buck3 Output) and CPU (Buck4 Output)
  • Pin-Selectable Output Voltages for Buck2: 1.2V, 1.35V, 1.8V
  • MPU-Specific Built-in Default Channel Sequencing and nRSTO Assertion Delay
  • Support of Hibernate, Low-Power and High-Performance Modes with DVS
  • Push Button Long Press Time-out Function
  • 1MHz I2C Interface for Programming and Diagnostics
  • Low Noise, Forced PWM (FPWM) and Low IQ- Light Load, High-Efficiency Mode Available
  • C-Selectable Displacement (±16.5%) of PWM Switching Frequency
  • Leakage-Free Interfacing to MPU in Any Operating Condition through Optimized ESD Protection
  • Less than 300 μA Low-Power Mode TypicalQuiescent Current Bucks and LDO1 On, No Load
  • 10 μA Maximum Shutdown Current (VIN=4.5V, TJ= +105°C)
  • Cost and Size-Optimized BOM
  • Thermal Shutdown and Current Limit Protection
  • User-Programmable Overcurrent Fault Response
  • 32-Pin 5 mm × 5 mm VQFN Package
  • -40°C to +125°C Junction Temperature Range
  • AEC-Q100 Grade 2 (TAMB = +105°C) Qualified

Typical applications

  • High-Performance MPUs Power Supply Solutions / μC/μP, FPGA and DSP Power

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
RDC max.(mΩ)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 1.5 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current1.8 A
Saturation Current2.2 A
DC Resistance65 mΩ
Self Resonant Frequency104 MHz
–
–
–
–
Operating Voltage120 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 1.5 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current2.2 A
Saturation Current3.7 A
–
Self Resonant Frequency60 MHz
DC Resistance99 mΩ
Performance Rated Current3.05 A
Saturation Current @ 30%4.7 A
DC Resistance82 mΩ
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 1.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.6 A
Saturation Current2.9 A
–
Self Resonant Frequency57 MHz
DC Resistance141 mΩ
Performance Rated Current2.45 A
Saturation Current @ 30%3.65 A
DC Resistance123 mΩ
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-LQSH SMT High Saturation Power Inductor, 2.2 µH, 1.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.6 A
Saturation Current3 A
–
Self Resonant Frequency46 MHz
DC Resistance120 mΩ
–
–
DC Resistance100 mΩ
–
MountSMT 
–Check availability