IC manufacturers Microchip

IC manufacturers (108)

Microchip PL360B | Demoboard PL360G55CB EVALUATION BOARD

PL360G55CB-EK

Overview

TopologyOther Topology
IC revision1

Description

PL360G55CB-EK is an evaluation kit for the PL360 modem controlled by the SAMG55J19B ARM Cortex-M4 microcontroller from Microchip.PL360G55CB-EK allows to evaluate the performance of PL360 device in point to point links using Power Line Communication (PLC) in CENELEC-B band.

Typical applications

  • Power Line Communication (PLC) modem

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Height0.8 mm
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1038 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length10 mm
Width10 mm
–
–
Inductance47 µH
Rated Current1.6 A
Saturation Current1.85 A
Self Resonant Frequency8 MHz
MountSMT 
Height3.8 mm
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
Rated Current0.05 A
–
–
–
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–Check availability