IC manufacturers Microchip

IC manufacturers (108)

Microchip PIC33FJ | Demoboard Dual Interleaved Buck - Demo board

Overview

TopologyBuck Converter
IC revision1.0

Features

Remarks:Only BOM Is Available.

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.2 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.2 µH
–
–
Self Resonant Frequency34 MHz
MountSMT 
Performance Rated Current19.1 A
Saturation Current @ 10%6 A
Saturation Current @ 30%15 A
DC Resistance5.3 mΩ
MaterialWE-PERM 
Packaging Unit400 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.51 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.51 A
Saturation Current0.36 A
Self Resonant Frequency26 MHz
MountSMT 
–
–
–
–
–
Packaging Unit1000 
–Check availability