IC manufacturers Microchip

IC manufacturers (108)

Microchip PD70201 | Demoboard PD70201EVB25FX

25W Isolated Flyback Converter PD

Overview

TopologyFlyback Converter
Input voltage42-57 V
Output 15 V / 5 A
IC revision3.1

Description

This user guide provides both a description and operating procedures for Microsemi's PD70201EVB25FX board.This board type is used for evaluating the performance of PD70201 device.PD70201ILQ device supports both the standard 802.3at PD application interface, and a PWM controller that isused for the PD operational voltages DC/DC.The board supports a 25 Watt, 5V or 12V output which differs by assembly version.

Features

 Designed to support Data and Spare current by a single PD70201 device Two RJ45 connectors (Data and Power In, Data Out) Output voltage connector. On board Power Good LED indicator On board AT detected LED indicator Pulse transformer for routing the data to PD application to enable full PD evaluation. Evaluation Board working temperature: 0° to +70°C RoHS compliant

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Vaux(V)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PoE+ Power over Ethernet Plus Transformer, CCM Flyback, 37 - 57 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
VersionCCM Flyback 
Input Voltage 37 - 57 V (DC)
Output Voltage 15 V
Output Current 15 A
Inductance38 µH
Turns Ratio5:1:2.5 
Insulation Test Voltage1500 V (AC)
SizeEP13 
Auxiliary Voltage12 V
DC Resistance 1100 mΩ
DC Resistance 24.5 mΩ
DC Resistance 3255 mΩ
MountSMT 
Check availability