Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5761-5790 of 14704 reference designs
Filter values
Microchip MIC24045 | Demoboard ADM00826, Rev. A
Buck Converter
|
V
in
4.5-19 V
|
fsw
310-1200 kHz
|
Output
5.25 V / 5 A
Microchip MIC24046, Rev. 1
Other Topology
Microchip MIC2800, Rev. A
Buck Converter
|
V
in
5 V
|
Output
1.8 V / 0.6 A
Microchip MIC28510, Rev. a
Buck Converter
|
V
in
5-75 V
|
fsw
100-500 kHz
|
Output
12 V / 4 A
Microchip MIC28512 | Demoboard MIC28512-1YFL Evaluation Board, Rev. 3
Buck Converter
|
fsw
200-680 kHz
Microchip MIC28516 | Demoboard MIC28516T-E/PHA, Rev. A
Buck Converter
|
V
in
4.5-70 V
|
fsw
270-800 kHz
|
Output
12 V / 8 A
Microchip MIC28517 | Demoboard MIC28517T-E/PHA, Rev. A
Buck Converter
|
V
in
4.5-70 V
|
fsw
270-800 kHz
|
Output
12 V / 8 A
Microchip MIC38300, Rev. 1
Other Topology
Microchip MIC4103 | Demoboard High-Power BLDC Motor Driver Reference Design, Rev. 1
Motor Drive
|
V
in
18-85 V
Microchip MIC4520, Rev. 1.0
Buck Converter
|
V
in
7-16 V
|
fsw
200-1000 kHz
|
Output
1.2 V / 20 A
Microchip MIC45205 | Demoboard MIC45205-1YMP-EV, Rev. 2
Buck Converter
|
V
in
4.5-26 V
|
fsw
200-600 kHz
|
Output
5 V / 6 A
Microchip MIC45404 | Demoboard MIC45404 EVALUATION BOARD USER’S GUIDE, Rev. A
Other Topology
|
V
in
4.5-19 V
|
fsw
360-880 kHz
|
Output
3.3 V / 5 A
Microchip MIC4604 | Demoboard e-Bike Traction Motor Control, Rev. 1
Motor Drive
|
V
in
18-63 V
Microchip MIC4604 | Demoboard USB PD 160W, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
8-18 V
|
Output
20 V / 8 A
Microchip MIC4604 | Demoboard EV84C64A, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
6 V
Microchip MIC4606-1YML, Rev. 2
Other Topology
Microchip MIC4606-2YML, Rev. 2
Other Topology
Microchip MIC4684 | Demoboard ADM00821, Rev. 1
Buck Converter
|
V
in
4-30 V
|
Outputs
2.5 V, 5 V, 3.3 V, 1.8 V
Microchip MIC4720
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2200 kHz
|
Output
5 V / 3 A
Microchip MIC4720, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2200 kHz
|
Output
5 V / 3 A
Microchip MIC4720, Rev. A
Buck Converter
|
V
in
5 V
|
fsw
1800-2200 kHz
|
Output
3.3 V / 2 A
Microchip MIC4722
Buck Converter
|
V
in
2.7-5.5 V
|
Output
5 V / 3 A
Microchip MIC4723
Buck Converter
|
V
in
2.7-5.5 V
|
Output
5 V / 3 A
Microchip MIC4724, Rev. A
Buck Converter
|
V
in
3-6 V
|
Output
5 V / 3 A
Microchip MIC4724, Rev. A
Buck Converter
|
V
in
5.5 V
|
Output
3.3 V / 3 A
Microchip MIC4724, Rev. A_
Buck Converter
|
V
in
3-6 V
|
Outputs
1.8 V / 3 A, 5 V / 3 A
Microchip MIC5233 | Demoboard BB58Y01A, Rev. 1
Other Topology
|
V
in
2.3-36 V
|
Output
5 V / 0.1 A
Microchip MIC5239 | Demoboard EV84K75A, Rev. 1
Other Topology
|
V
in
13.6-16.5 V
|
Output
20 V / 5 A
Microchip MIC69303RT | Demoboard MCP14B101_PT-EB, Rev. 1
Buck Converter
|
V
in
4.5-6 V
|
Output
0.5 V / 3 A
Microchip MIC7400 | Demoboard ADM00760, Rev. 2.0
Other Topology
previous
1
...
191
192
193
194
195
...
491
next
Cart
Your cart is empty.
Get samples and quotes