IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC21LV32 | Demoboard EV71S00A

36V, Dual Phase Advanced COT Controller For Multiphase Operation

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Switching frequency100-1000 kHz
IC revision1

Description

The MIC21LV32 is a constant on-time, dual phase synchronous buck controller featuring a unique adaptive on-time control architecture with stackable feature up to eight phases. The MIC21LV32 operates over an input supply range from 4.5V to 36V and can be used to supply up to 50A of output current. The output voltage is adjustable down to 0.6V with an ensured accuracy of ±1%. The device operates with programmable switching frequency from 100 kHz to 1MHz per phase.

Features

  • Input Voltage Range: 4.5V to 36V
  • Input Down to 2V when VDD = 5V from External Supply
  • Adjustable Output Voltage from 0.6V to 28V
  • Adaptive Constant On-Time Control:
  • High DeltaV operation
  • Any Capacitor™ stable
  • 0.6V Internal Reference with ±1% Accuracy
  • ±0.5% Reference Accuracy for -40°C to 105°C
  • Novel Ripple Injection Method to Allow Greater than 50% Duty Cycle Operation
  • Operates in CCM, Stackable for Multiphase Operation up to Eight Phases
  • Accurate Current Balancing Between Phases
  • Accurate 180° Phasing of Outputs
  • 100kHz to 1MHz Switching Frequency per Phase
  • Secondary LDO to Improve System Efficiency
  • Supports Start-up to Pre-bias Output
  • Remote Sense Amplifier for Tight Output Regulation
  • Droop Feature to Support Adaptive Voltage Positioning (AVP) for Improved Load Transient Response
  • Precision Enable Function for Low Standby Current
  • External Programmable Soft Start to Reduce Inrush Current
  • Lossless RDSON Current Sensing with NTC Temperature Compensation or Resistor Sensing Method
  • Programmable Current Limit and Hiccup Mode Short-Circuit Protection
  • Thermal Shutdown with Hysteresis
  • -40°C to +125°C Junction Temperature Range
  • Compact Size 5mm x 5 mm 32-Pin VQFN Package

Typical applications

  • Printers, Scanners, Graphic Cards and Video Cards
  • Communications/Networking Infrastructure
  • FPGA, CPU, MEM, GPU Core Supplies

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
W(mm)
H(mm)
To
Tl(mm)
Pins
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 0.8 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width0.8 mm
Height0.8 mm
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1.6 mm, 0.8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width1.6 mm
Height0.8 mm
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 2.5 mm, 2.5 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width2.5 mm
Height2.5 mm
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
Packaging Unit1000 
–
–
–
–
–
–Check availability
SPECWP-THRSH REDCUBE THR with external thread, 10 mm, 10.5 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width10 mm
Height10.5 mm
Outer ThreadM5 
Thread Length7 mm
Pins9 
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
MaterialBrass 
Packaging Unit300 
–
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 10.2 mm, 4.7 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Width10.2 mm
Height4.7 mm
–
–
Pins2 
–
–
–
Size1050 
Operating Temperature -40 °C up to +100 °C
–
–
–
Length10.5 mm
–
–
Inductance0.4 µH
Performance Rated Current55.7 A
Saturation Current @ 10%18 A
Saturation Current @ 30%37 A
DC Resistance0.67 mΩ
Self Resonant Frequency160 MHz
MaterialSuperflux 
Packaging Unit700 
–
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance330 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
Dissipation Factor9 %
–
–
Length20 mm
–
PackagingAmmopack 
–
–
–
–
–
–
–
Packaging Unit800 
Endurance 3000
Ripple Current1210 mA
Leakage Current115.5 µA
Pitch3.5 mm
Diameter8 mm
–Check availability