IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2125 | Demoboard MIC2125YML-20A-EV

MIC2125/6 DEMONSTRATION BOARD USER’S GUIDE

Overview

TopologyBuck Converter
Input voltage4.5-28 V
Switching frequency200-750 kHz
Output 13.3 V / 20 A
IC revisionA

Description

The MIC2125 and MIC2126 are constant-frequency synchronous buck controllersfeaturing a unique adaptive ON-time control architecture. The MIC2125/6 operate overan input voltage range from 4.5V to 28V and can be used to supply load current up to25A. The output voltage is adjustable down to 0.6V with an accuracy of ±1%. Thedevice operates with programmable switching frequency from 200 kHz to 750 kHz.HyperLight Load® architecture operates in pulse-skipping mode at light loads, butoperates in fixed-frequency CCM mode from medium loads to heavy loads. HyperSpeed Control® architecture operates in fixed-frequency CCM mode under all loadconditions.The basic parameters of the evaluation board are:• Input: 5V to 28V• Output: 0.6V to 5V at 20A• 350 kHz Switching Frequency (Adjustable from 200 kHz to 750 kHz)

Features

  • Hyper Speed Control® Architecture Enables:
  • High delta V operation (VIN = 28V and VOUT = 0.6V)
  • Any Capacitor™ stable
  • 4.5V to 28V Input Voltage
  • Adjustable Output Voltage from 0.6V to 24V
  • 200 kHz to 750 kHz Programmable Switching Frequency
  • HyperLight Load® (MIC2125)
  • Hyper Speed Control (MIC2126)
  • Enable Input and Power Good Output
  • Built-in 5V Regulator for Single-Supply Operation
  • Programmable Current Limit and “Hiccup” Mode Short-Circuit Protection
  • 7 ms Internal Soft-Start, Internal Compensation, and Thermal Shutdown
  • Supports Safe Start-Up into a Prebiased Output
  • –40°C to +125°C Junction Temperature Range
  • 16-pin, 3 mm × 3 mm QFN Package

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.72 µH, 37.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability