IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC23303

4MHz PWM 3A Buck Regulator with HyperLight Load® and Power Good

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 10.65 V / 3 A
IC revision2.0

Description

The MIC23303 is a high efficiency 4MHz 3A synchronous buck regulator with HyperLight Load® mode, Power Good output indicator, and programmable soft-start. HyperLight Load® provides very high efficiency at light loads and ultra-fast transient response which makes the MIC23303 perfectly suited for supplying processor core voltages. An additional benefit of this proprietary architecture is very low output ripple voltage throughout the entire load range with the use of small output capacitors. The tiny 3mm x 3mm DFN package saves precious board space and requires only six external components.

The MIC23303 is designed for use with a very small inductor, down to 0.33µH, and an output capacitor as small as 10µF that enables a total solution size, less than 1mm in height.

The MIC23303 has a very low quiescent current of 24µA and can achieve a peak efficiency of 93% in continuous conduction mode. In discontinuous conduction mode, the MIC23303 can achieve 80% efficiency at 1mA.

The MIC23303 is available in 12-pin 3mm x 3mm DFN package with an operating junction temperature range from –40°C to +125°C.

Features

  • Input voltage: 2.9V to 5.5V
  • Adjustable output voltage: 0.65V to 3.6V
  • Up to 3A output current
  • Up to 93% peak efficiency
  • 80% typical efficiency at 1mA
  • Power Good output
  • Programmable soft-start
  • 24μA typical quiescent current
  • 4MHz PWM operation in continuous mode
  • Ultra fast transient response
  • Low ripple output voltage
  • 35mVpp ripple in HyperLight Load® mode
  • 5mV output voltage ripple in full PWM mode
  • Fully integrated MOSFET switches
  • 0.01µA shutdown current
  • Thermal shutdown and current limit protection
  • 12-pin 3mm x 3mm DFN
  • –40°C to +125°C junction temperature range

Typical applications

  • WiFI/WiMax/WiBro modules
  • Portable navigation devices (GPS)
  • Digital cameras
  • Wireless LAN cards
  • Portable applications
  • Portable media/MP3 players

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 3.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current3.5 A
Saturation Current @ 10%2.75 A
Saturation Current @ 30%5.45 A
DC Resistance76 mΩ
Self Resonant Frequency40 MHz
MountSMT 
–Check availability