IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2111

High-Performance, Multi-Mode, Step-Down Controller

Overview

TopologyBuck Converter
Input voltage5.5-16 V
Switching frequency200-2000 kHz
Output 10.6 V / 20 A
IC revision2.1

Description

Micrel's MIC2111B is a programmable-frequency, valley-current/voltage-mode PWM controller that provides the control and protection features necessary for power devices and drivers that use current sensing across the inductor. The MIC2111B can provide single tri-state PWM logic signal to work with either power-stage modules or discrete driver and MOSFETs. The device has precision enable and power-good (PG) functions for sequencing of multiple power supplies. In addition, the solution is compatible with intelligent power stages in a high-current, step-down DC/DC converter.To optimize system size and system efficiency, the MIC2111B frequency can be programmed from 200kHz to 2MHz. The device operates in power-saving mode at light loads by reducing frequency. Optional outside audio range operation is possible when the power-stage is configured in light load mode. The solution uses differential current sensing for better current-limit accuracy and a dedicated differential amplifier for remote output sensing for accurate output voltage control. The MIC2111B has a high-gain transconductance amplifier for loop compensation. External slope compensation can be added through a resistor to avoid sub-harmonic oscillations. Other features include programmable OCP, output OVP, and thermal OTP protections. The MIC2111B offers Micrel?s proprietary bi-directional, single wire fault communication for total system protection.The MIC2111B is available in a 20-pin 3mm x 3mm TQFN package and has a junction temperature range of -40°C to +125°C.

Features

  • Single 3.3V or 5V supply
  • Supports load currents up to 40A
  • Programmable valley-current/voltage-mode PWM architecture
  • 3.3V logic PWM output compatible with power-stage modules and DrMOS modules
  • Single tri-state PWM output
  • Programmable switching frequency: 200kHz to 2MHz
  • Differential remote sensing for output voltage and inductor current
  • 0.6V reference voltage with total ±1% accuracy for output
  • Adjustable soft-start/soft-stop and pre-biased safe startup
  • Supports light load and outside audio modes
  • Programmable slope compensation and loop compensation
  • Enable input, power-good (PG) output for sequencing
  • Programmable OCP, output OVP, thermal OTP, and dedicated FAULTb pin for system safe startup/stop
  • Internal thermal shutdown and UVLO
  • -40°C to +125°C junction temperature range
  • Available in 20-pin 3mm x 3mm TQFN package

Typical applications

  • Printers,Scanners,Graphics and video cards
  • High current,high-performance POLs
  • Routers,Switches,networking/telecom infrastructure
  • Servers and Work stations

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.4 µH, 55.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.4 µH
Performance Rated Current55.7 A
Saturation Current @ 10%18 A
Saturation Current @ 30%37 A
DC Resistance0.67 mΩ
Self Resonant Frequency160 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability