IC manufacturers Microchip

IC manufacturers (108)

Microchip MIC2125 | Demoboard DS20005469A

MIC2125/6 DEMONSTRATION BOARD

Overview

TopologyBuck Converter
Input voltage4.5-28 V
Switching frequency200-750 kHz
Output 13.3 V / 20 A
IC revisionA

Description

The MIC2125 and MIC2126 are constant-frequency synchronous buck controllersfeaturing a unique adaptive ON-time control architecture. The MIC2125/6 operate overan input voltage range from 4.5V to 28V and can be used to supply load current up to 25A. The output voltage is adjustable down to 0.6V with an accuracy of ±1%. The device operates with programmable switching frequency from 200 kHz to 750 kHz.HyperLight Load® architecture operates in pulse-skipping mode at light loads, but operates in fixed-frequency CCM mode from medium loads to heavy loads. Hyper Speed Control® architecture operates in fixed-frequency CCM mode under all load conditions.The MIC2125/6 offers a full suite of protection features to ensure protection of the IC during fault conditions. These include undervoltage lockout to ensure proper operation under power-sag conditions, internal soft-start to reduce inrush current, "hiccup" mode short-circuit protection, and thermal shutdown.

Features

  • Hyper Speed Control® architecture enables:
  • High delta-V operation (VIN = 28V and VOUT = 0.6V)
  • Any Capacitor™ stable
  • 4.5V to 28V input voltage
  • Adjustable output voltage from 0.6V to 24V
  • 200kHz to 650kHz programmable switching frequency
  • HyperLight Load® (MIC2125)
  • Hyper Speed Control® (MIC2126)
  • Enable input and power good output
  • Built-in 5V regulator for single-supply operation
  • Programmable current limit and "hiccup" mode short-circuit protection
  • 7ms internal soft-start, internal compensation, and thermal shutdown
  • Supports safe start-up into a pre-biased output
  • -40°C to +125°C junction temperature range
  • Available in 16-pin 3mm x 3mm QFN package

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.72 µH, 37.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability