Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5671-5700 of 14704 reference designs
Filter values
Microchip MCP166X | Demoboard AN2085, Rev. A
Boost Converter
|
V
in
5 V
|
Output
24 V / 0.12 A
Microchip MCP166X | Demoboard AN2085, Rev. A
SEPIC Buck-Boost Topology
|
V
in
9-16 V
|
Outputs
-3.3 V, 3.3 V
Microchip MCP166X | Demoboard AN2085, Rev. A
Boost Converter
|
V
in
3-4.2 V
|
Output
12 V
Microchip MCP166X | Demoboard AN2085, Rev. A
Flyback Converter
|
V
in
4.25-5.25 V
|
Output
5 V / 0.2 A
Microchip MCP166X | Demoboard AN2085, Rev. A
SEPIC Buck-Boost Topology
|
V
in
2.4-5.5 V
|
Output
3.3 V / 0.15 A
Microchip MCP16701 | Demoboard MCP16701 Reference Design, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
Microchip MCP16701 | Demoboard EV23P28A, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
Output
3.8 V / 1.5 A
Microchip MCP16701A, Rev. 1
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
5000 kHz
|
Outputs
1.6 V / 1.5 A, 3.8 V / 1.5 A
Microchip MCP1722 | Demoboard BB58Y01A , Rev. 1
Other Topology
|
V
in
4.5-55 V
|
Outputs
5 V / 0.1 A, 12 V / 0.05 A
Microchip MCP1726 | Demoboard BB58Y01A, Rev. 1
Other Topology
|
V
in
2.3-6 V
|
Output
5 V / 1 A
Microchip MCP1755 | Demoboard EV40T43A, Rev. 1
Other Topology
|
V
in
12 V
|
Output
5 V / 0.1 A
Microchip MCP1755T | Demoboard EV84C64A, Rev. A
Other Topology
|
V
in
3.6-16 V
|
fsw
1000 kHz
|
Output
3.3 V
Microchip MCP1781 | Demoboard BB58Y01A, Rev. 1
Other Topology
|
V
in
4-55 V
|
Output
5 V / 0.2 A
Microchip MCP1793 | Demoboard BB58Y01A, Rev. 1
Other Topology
|
V
in
4.5-55 V
|
Output
5 V / 0.1 A
Microchip MCP1825S | Demoboard BB58Y01A, Rev. 1
Other Topology
|
V
in
2.1-6 V
|
Output
5 V / 0.5 A
Microchip MCP1826S | Demoboard BB58Y01A, Rev. 1
Other Topology
|
V
in
2.3-6 V
|
Output
5 V / 1 A
Microchip MCP19035 | Demoboard EVB-USB5806, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
300-600 kHz
|
Output
5 V / 15 A
Microchip MCP19035 | Demoboard ARD00514, Rev. A
Buck Converter
|
V
in
8-26 V
|
fsw
550-650 kHz
|
Output
5 V / 4 A
Microchip MCP19035 | Demoboard ADM00434, Rev. A
Buck Converter
|
V
in
8-14 V
|
fsw
300-350 kHz
|
Output
1.8 V / 15 A
Microchip MCP19035 | Demoboard ADM00445, Rev. A
Buck Converter
|
V
in
8-14 V
|
fsw
300-600 kHz
|
Output
1.8 V / 10 A
Microchip MCP19035, Rev. B
Buck Converter
|
V
in
8-26 V
|
fsw
255-345 kHz
|
Output
5 V / 5 A
Microchip MCP19035, Rev. B
Buck Converter
|
V
in
8-14 V
|
fsw
255-345 kHz
|
Output
1.8 V / 15 A
Microchip MCP19035, Rev. B
Buck Converter
|
V
in
4.5-30 V
|
fsw
255-345 kHz
|
Output
5.12 V / 20 A
Microchip MCP19035, Rev. B
Buck Converter
|
V
in
8-14 V
|
fsw
255-345 kHz
|
Output
1.8 V / 10 A
Microchip MCP19061 | Demoboard USB PD Dual Port, Rev. 1
Buck-Boost Converter
Microchip MCP19111 | Demoboard ARD00609, Rev. A
Buck Converter
|
V
in
8-14 V
|
fsw
100-1600 kHz
|
Output
1.2 V / 20 A
Microchip MCP19119
Boost Converter
|
V
in
5 V
|
Output
5 V
Microchip MCP19123, Rev. 1
Buck Converter
Microchip MCP19125 | Demoboard EV61C15A, Rev. 1
Flyback Converter
|
V
in
28 V
|
Output
48 V
Microchip MCP19125, Rev. 1
Boost Converter
previous
1
...
188
189
190
191
192
...
491
next
Cart
Your cart is empty.
Get samples and quotes